Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
$0.2141 - $0.8304 16700 In stock
$0.185 - $0.7208 Request the lead time here
$0.2424 - $0.9398 Request the lead time here
$0.191 - $0.744 19500 In stock
GRF65919A $0.315 - $1.2267 18893 In stock
$0.2405 - $0.9377 658 In stock
$0.2355 - $0.9167 18845 In stock
$0.8234 - $3.1952 Request the lead time here
$0.1452 - $0.5643 11322 In stock
Push Fit Feet - Base Height - 4.0 mm | 0.157 in ; ; Colour - Black ; Base Material - PVC

GRF86713A

Price Range
$0.8304 - $0.2141

Stock Levels
16700 In stock
Attributes
  • Base Height
    0.157 in
  • Compatible Hole Diameter Range
    0.437 - 0.524 in
  • Maximum Compatible Hole Diameter
    0.524 in
  • Minimum Compatible Hole Diameter
    0.437 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 2.0 mm | 0.079 in ; ; Colour - Black ; Base Material - PVC

GRF24006A

Price Range
$0.7208 - $0.185

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.079 in
  • Compatible Hole Diameter Range
    0.177 - 0.087 in
  • Maximum Compatible Hole Diameter
    0.087 in
  • Minimum Compatible Hole Diameter
    0.177 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 3.2 mm | 0.126 in ; ; Colour - Black ; Base Material - PVC

GRF17412A

Price Range
$0.9398 - $0.2424

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.504 - 0.626 in
  • Maximum Compatible Hole Diameter
    0.626 in
  • Minimum Compatible Hole Diameter
    0.504 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 3.2 mm | 0.126 in ; ; Colour - Black ; Base Material - PVC

GRF17409A

Price Range
$0.744 - $0.191

Stock Levels
19500 In stock
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.472 - 0.516 in
  • Maximum Compatible Hole Diameter
    0.516 in
  • Minimum Compatible Hole Diameter
    0.472 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 5.0 mm | 0.197 in ; ; Colour - Black ; Base Material - PVC

GRF65919A

Price Range
$1.2267 - $0.315

Stock Levels
18893 In stock
Attributes
  • Base Height
    0.197 in
  • Compatible Hole Diameter Range
    0.268 - 0.157 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; ; Colour - Black ; Base Material - PVC

GRF64718A

Price Range
$0.9377 - $0.2405

Stock Levels
658 In stock
Attributes
  • Base Height
    0.181 in
  • Compatible Hole Diameter Range
    0.236 - 0.228 in
  • Maximum Compatible Hole Diameter
    0.228 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 8.1 mm | 0.319 in ; ; Colour - Black ; Base Material - PVC

GRF54131A

Price Range
$0.9167 - $0.2355

Stock Levels
18845 In stock
Attributes
  • Base Height
    0.319 in
  • Compatible Hole Diameter Range
    0.272 in
  • Maximum Compatible Hole Diameter
    0.272 in
  • Minimum Compatible Hole Diameter
    0.272 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 12.0 mm | 0.472 in ; ; Colour - Black ; Base Material - PVC

GRF45050A

Price Range
$3.1952 - $0.8234

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.472 in
  • Compatible Hole Diameter Range
    0.374 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Base Material
    PVC
Push Fit Feet - Base Height - 2.69 mm | 0.106 in ; ; Colour - Black ; Base Material - PVC

GRF16010A

Price Range
$0.5643 - $0.1452

Stock Levels
11322 In stock
Attributes
  • Base Height
    0.106 in
  • Compatible Hole Diameter Range
    0.386 - 0.500 in
  • Maximum Compatible Hole Diameter
    0.500 in
  • Minimum Compatible Hole Diameter
    0.386 in
  • Base Material
    PVC