For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Nail-On Glides are ideal for wooden furniture legs to protect floors and reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Nylon Glide Base Caps are ideal for wooden furniture legs to protect floors and reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.
Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.
Saddle Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
Screw-on bumpers are used to guard, stop, alight, position or protect parts and finished products. Essentra offers screw on bumpers that can be fastened with a bolt, rivet, or screw and also rubber feet with a threaded stem for easy installation
Screw-on bumpers are used to guard, stop, alight, position or protect parts and finished products. Essentra offers screw on bumpers that can be fastened with a bolt, rivet, or screw and also rubber feet with a threaded stem for easy installation
Screw-On Recessed Bumper Feet are ideally suited for use as feet on small appliances and other retail products. These feet are attached with a screw, bolt, or rivet to protect surfaces.
Screw-On Feet prevent surface damage with anti-skid and scratch resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.
Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Cylindrical Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Hemisphere Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Round Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
Square Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors
Low Profile Weld Cups add strength and protection to fit standard metal base glides. The smooth material protects floors and reduces noise levels while fully encapsulating and protecting the metal base.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue