Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.1946 - $0.7554 30802 In stock
0.252 in
LDPE
Black
Round
PA
0.594 in
$0.2286 - $0.8886 11680 In stock
0.319 in
LDPE
Black
Round
PA
0.413 in
$0.2334 - $0.912 30935 In stock
0.126 in
LDPE
Black
Round
PA
0.295 in
$0.1614 - $0.6275 21740 In stock
0.252 in
LDPE
Black
Round
PA
0.437 in
$0.215 - $0.8349 7000 In stock
0.26 in
LDPE
Black
Round
PA
0.437 in
$0.3102 - $1.2081 Request the lead time here
0.382 in
LDPE
Black
Round
PA
0.413 in
BFSA035A $0.1799 - $0.6975 7851 In stock
0.185 in
LDPE
Black
Round
PA
0.315 in
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.7554 - $0.1946

Stock Levels
30802 In stock
Attributes
  • Base Height
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.8886 - $0.2286

Stock Levels
11680 In stock
Attributes
  • Base Height
    0.181 in
  • Compatible Hole Diameter
    0.319 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in
  • Overall Height
    0.413 in
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.912 - $0.2334

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.6275 - $0.1614

Stock Levels
21740 In stock
Attributes
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Black ; LDPE

BFSA080A

Price Range
$0.8349 - $0.215

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.437 in
Push Fit Feet - ; Base Height - 4.8 mm | 0.189 in ; Base Diameter - 37.1 mm | 1.461 in ; Black ; LDPE

BFSA110A

Price Range
$1.2081 - $0.3102

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.382 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
  • Overall Height
    0.413 in
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.6975 - $0.1799

Stock Levels
7851 In stock
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in