Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.1157 - $0.4067 39380 In stock
0.209 in
PA
Natural
Round
PA
0.343 in
$0.2309 - $3.2417 27750 In stock
0.201 in
PA
Natural
Round
PA
0.252 in
$0.1802 - $2.5187 12027 In stock
0.26 in
Nylon
Natural
Round
PA
0.437 in
$0.1293 - $1.8144 6681 In stock
0.154 in
PA
Natural
Round
PA
0.5 in
$0.0783 - $1.0986 53777 In stock
0.374 in
PA
Natural
Round
PA
0.598 in
$0.2028 - $0.7883 14926 In stock
0.5 in
PA
Natural
Round
PA
0.78 in
$0.3365 - $3.7671 10265 In stock
0.26 in
PA
Natural
Round
PA
0.626 in
$0.2987 - $4.1978 11000 In stock
1.126 in
PA
Natural
Round
PA
0.496 in
BFS010A $0.1632 - $2.2925 41000 In stock
0.126 in
Nylon
Natural
Round
PA
0.295 in
$0.1689 - $2.3789 62525 In stock
0.252 in
Nylon
Natural
Round
PA
0.437 in
$0.1655 - $0.6075 16510 In stock
0.5 in
PA
Natural
Round
PA
0.606 in
$0.1655 - $1.9587 65000 In stock
0.157 in
Nylon
Natural
Round
PA
0.157 in
$0.1091 - $0.3822 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.252 in
$0.1871 - $0.6588 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.205 in
BST015A $0.1592 - $1.8837 Request the lead time here
0.437 in
PA
Natural
Round
PA
0.547 in
$0.1293 - $1.8144 50770 In stock
0.252 in
Nylon
Natural
Round
PA
0.594 in
$0.315 - $4.4312 7000 In stock
0.98 in
PA
Natural
Round
PA
0.752 in
$0.0777 - $0.2727 23724 In stock
0.157 in
PA
Natural
Round
PA
0.264 in
$0.1796 - $0.6975 1430 In stock
0.752 in
PA
Natural
Round
PA
0.402 in
$0.0917 - $1.2896 4306 In stock
0.185 in
Nylon
Natural
Round
PA
0.315 in
  • of 2
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.4067 - $0.1157

Stock Levels
39380 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.244 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.209 in
  • Overall Height
    0.343 in
Push Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 6.4 mm | 0.252 in ; Maximum Compatible Hole Diameter - 5.1 mm | 0.201 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST005A

Price Range
$3.2417 - $0.2309

Stock Levels
27750 In stock
Attributes
  • Base Height
    0.15 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Overall Height
    0.252 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Natural ; Nylon

BFS080A

Price Range
$2.5187 - $0.1802

Stock Levels
12027 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.437 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; PA

BDS010A

Price Range
$1.8144 - $0.1293

Stock Levels
6681 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.5 in
  • Panel Thickness
    0.374 in
Push Fit Feet - Base Height - 7.6 mm | 0.299 in ; Overall Height - 15.2 mm | 0.598 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST010A

Price Range
$1.0986 - $0.0783

Stock Levels
53777 In stock
Attributes
  • Base Height
    0.299 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Overall Height
    0.598 in
  • Base Full Material
    Polyamide
Push Fit Feet - Base Height - 7.5 mm | 0.295 in ; Overall Height - 19.8 mm | 0.78 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST020A

Price Range
$0.7883 - $0.2028

Stock Levels
14926 In stock
Attributes
  • Base Height
    0.295 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.78 in
  • Base Full Material
    Polyamide
Push Fit Feet - Base Height - 4.7 mm | 0.185 in ; Overall Height - 15.9 mm | 0.626 in ; Maximum Compatible Hole Diameter - 7.4 mm | 0.291 in ; Minimum Compatible Hole Diameter - 6.7 mm | 0.265 in

BSS015A

Price Range
$3.7671 - $0.3365

Stock Levels
10265 In stock
Attributes
  • Base Height
    0.185 in
  • Maximum Compatible Hole Diameter
    0.291 in
  • Maximum Panel Thickness
    0.311 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.626 in
Push Fit Feet - Base Height - 4.2 mm | 0.165 in ; Overall Height - 12.6 mm | 0.496 in ; Maximum Compatible Hole Diameter - 28.6 mm | 1.126 in ; Minimum Compatible Hole Diameter - 8.1 mm | 0.320 in

BST100A

Price Range
$4.1978 - $0.2987

Stock Levels
11000 In stock
Attributes
  • Base Height
    0.165 in
  • Maximum Compatible Hole Diameter
    1.126 in
  • Minimum Compatible Hole Diameter
    1.126 in
  • Overall Height
    0.496 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$2.2925 - $0.1632

Stock Levels
41000 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS060A

Price Range
$2.3789 - $0.1689

Stock Levels
62525 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.4 mm | 0.606 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST027A

Price Range
$0.6075 - $0.1655

Stock Levels
16510 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.606 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 1.1 mm | 0.043 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$1.9587 - $0.1655

Stock Levels
65000 In stock
Attributes
  • Base Height
    0.043 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.157 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.9 mm | 0.39 in ; Natural ; PA

BDH030A

Price Range
$0.3822 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.252 in
Push Fit Feet - ; Base Height - 1.3 mm | 0.051 in ; Base Diameter - 8.7 mm | 0.343 in ; Natural ; PA

BDH025A

Price Range
$0.6588 - $0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.051 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.205 in
Push Fit Feet - Base Height - 3.2 mm | 0.126 in ; Overall Height - 13.9 mm | 0.547 in ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in

BST015A

Price Range
$1.8837 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.437 in
  • Minimum Compatible Hole Diameter
    0.437 in
  • Overall Height
    0.547 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS015A

Price Range
$1.8144 - $0.1293

Stock Levels
50770 In stock
Attributes
  • Base Height
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.1 mm | 0.752 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST070A

Price Range
$4.4312 - $0.315

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.5 in
  • Maximum Compatible Hole Diameter
    0.98 in
  • Minimum Compatible Hole Diameter
    0.98 in
  • Overall Height
    0.752 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.2727 - $0.0777

Stock Levels
23724 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.173 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.264 in
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 10.2 mm | 0.402 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.5 mm | 0.255 in

BST072A

Price Range
$0.6975 - $0.1796

Stock Levels
1430 In stock
Attributes
  • Base Height
    0.189 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.402 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS035A

Price Range
$1.2896 - $0.0917

Stock Levels
4306 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in
  • Base Full Material
    Nylon 6/6