Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.1925 - $0.23 4000 In stock
0.185 in
Rubber
Black
Round
Rubber
0.787 in
$0.1343 - $0.2564 2000 In stock
0.197 in
Rubber
Black
Round
Rubber
0.374 in
$0.1925 - $0.23 36000 In stock
0.197 in
Rubber
Black
Round
Rubber
0.984 in
$0.1925 - $0.23 4000 In stock
0.197 in
Rubber
Black
Round
Rubber
0.984 in
$0.2376 - $0.2844 31579 In stock
0.236 in
Rubber
Black
Round
Rubber
0.965 in
Push Fit Feet - Shaft Diameter 5.0 mm | 0.197 in ; Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BAB-3

Price Range
$0.23 - $0.1925

Stock Levels
4000 In stock
Attributes
  • Base Height
    0.079 in
  • Maximum Compatible Hole Diameter
    0.197 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.787 in
  • Panel Thickness
    0.02 in
Push Fit Feet - Shaft Diameter 3.8 mm | 0.15 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BIB-1

Price Range
$0.2564 - $0.1343

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.213 in
  • Maximum Panel Thickness
    0.031 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Overall Height
    0.374 in
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-1

Price Range
$0.23 - $0.1925

Stock Levels
36000 In stock
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.213 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Overall Height
    0.984 in
  • Base Full Material
    Silicone Rubber
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-2

Price Range
$0.23 - $0.1925

Stock Levels
4000 In stock
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.213 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Overall Height
    0.984 in
  • Base Full Material
    Silicone Rubber
Push Fit Feet - Shaft Diameter 3.5 mm | 0.138 in ; Base Height - 4.2 mm | 0.165 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BPM-2

Price Range
$0.2844 - $0.2376

Stock Levels
31579 In stock
Attributes
  • Base Height
    0.165 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Overall Height
    0.965 in