Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.2028 - $0.7883 14926 In stock
0.5 in
PA
Natural
Round
PA
0.78 in
$0.294 - $4.1277 3273 In stock
0.382 in
Nylon
Natural
Round
PA
0.413 in
$0.2309 - $3.2417 27750 In stock
0.201 in
PA
Natural
Round
PA
0.252 in
$0.2334 - $0.912 30935 In stock
0.126 in
LDPE
Black
Round
PA
0.295 in
$0.0777 - $0.2727 23724 In stock
0.157 in
PA
Natural
Round
PA
0.264 in
$0.1655 - $1.9587 65000 In stock
0.157 in
Nylon
Natural
Round
PA
0.157 in
$0.1091 - $0.3822 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.252 in
$0.1871 - $0.6588 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.205 in
BFS010A $0.1632 - $2.2925 41000 In stock
0.126 in
Nylon
Natural
Round
PA
0.295 in
$0.1689 - $2.3789 62525 In stock
0.252 in
Nylon
Natural
Round
PA
0.437 in
$0.1614 - $0.6275 25600 In stock
0.252 in
LDPE
Black
Round
PA
0.437 in
BFS100A $0.2382 - $3.3582 21796 In stock
0.319 in
Nylon
Natural
Round
PA
0.413 in
BDH005A $0.0734 - $0.2585 31190 In stock
0.11 in
PA
Natural
Round
PA
0.205 in
$0.1391 - $0.5411 20000 In stock
0.374 in
PA
Natural
Round
PA
0.882 in
BFSA035A $0.1799 - $0.6975 17000 In stock
0.185 in
LDPE
Black
Round
PA
0.315 in
$0.1734 - $2.4255 9084 In stock
0.5 in
PA
Natural
Round
PA
0.858 in
$0.1937 - $2.7053 15770 In stock
0.268 in
Nylon
Natural
Round
PA
0.709 in
$0.3359 - $1.3061 4900 In stock
1.252 in
PA
Natural
Round
PA
0.843 in
$0.1157 - $0.4067 39380 In stock
0.209 in
PA
Natural
Round
PA
0.343 in
BST015A $0.1592 - $1.8837 Request the lead time here
0.437 in
PA
Natural
Round
PA
0.547 in
  • of 3
Push Fit Feet - Base Height - 7.5 mm | 0.295 in ; Overall Height - 19.8 mm | 0.78 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST020A

Price Range
$0.7883 - $0.2028

Stock Levels
14926 In stock
Attributes
  • Base Height
    0.295 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.78 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 4.7 mm | 0.185 in ; Base Diameter - 37.1 mm | 1.461 in ; Natural ; Nylon

BFS110A

Price Range
$4.1277 - $0.294

Stock Levels
3273 In stock
Attributes
  • Base Height
    0.185 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
  • Overall Height
    0.413 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 6.4 mm | 0.252 in ; Maximum Compatible Hole Diameter - 5.1 mm | 0.201 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST005A

Price Range
$3.2417 - $0.2309

Stock Levels
27750 In stock
Attributes
  • Base Height
    0.15 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Overall Height
    0.252 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.912 - $0.2334

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
  • Base Full Material
    Low Density Polyethylene
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.2727 - $0.0777

Stock Levels
23724 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.173 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.264 in
Push Fit Feet - ; Base Height - 1.1 mm | 0.043 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$1.9587 - $0.1655

Stock Levels
65000 In stock
Attributes
  • Base Height
    0.043 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.157 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.9 mm | 0.39 in ; Natural ; PA

BDH030A

Price Range
$0.3822 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.252 in
Push Fit Feet - ; Base Height - 1.3 mm | 0.051 in ; Base Diameter - 8.7 mm | 0.343 in ; Natural ; PA

BDH025A

Price Range
$0.6588 - $0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.051 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.205 in
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$2.2925 - $0.1632

Stock Levels
41000 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS060A

Price Range
$2.3789 - $0.1689

Stock Levels
62525 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.6275 - $0.1614

Stock Levels
25600 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
  • Base Full Material
    Low Density Polyethylene
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; Nylon

BFS100A

Price Range
$3.3582 - $0.2382

Stock Levels
21796 In stock
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in
  • Overall Height
    0.413 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 6.4 mm | 0.252 in ; Natural ; PA

BDH005A

Price Range
$0.2585 - $0.0734

Stock Levels
31190 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Compatible Hole Diameter
    0.11 in
  • Overall Height
    0.205 in
Push Fit Feet - Base Height - 16.1 mm | 0.634 in ; Overall Height - 22.4 mm | 0.882 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 6.6 mm | 0.260 in

BST012A

Price Range
$0.5411 - $0.1391

Stock Levels
20000 In stock
Attributes
  • Base Height
    0.634 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Overall Height
    0.882 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.6975 - $0.1799

Stock Levels
17000 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in
  • Base Full Material
    Low Density Polyethylene
Push Fit Feet - Base Height - 11.1 mm | 0.437 in ; Overall Height - 21.8 mm | 0.858 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 8.5 mm | 0.335 in

BST040A

Price Range
$2.4255 - $0.1734

Stock Levels
9084 In stock
Attributes
  • Base Height
    0.437 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.858 in
  • Base Full Material
    Polyamide
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.8 mm | 0.268 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST150A

Price Range
$2.7053 - $0.1937

Stock Levels
15770 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Overall Height
    0.709 in
Push Fit Feet - Base Height - 9.7 mm | 0.382 in ; Overall Height - 21.4 mm | 0.843 in ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.375 in

BST140A

Price Range
$1.3061 - $0.3359

Stock Levels
4900 In stock
Attributes
  • Base Height
    0.382 in
  • Maximum Compatible Hole Diameter
    1.252 in
  • Minimum Compatible Hole Diameter
    1.252 in
  • Overall Height
    0.843 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.4067 - $0.1157

Stock Levels
39380 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.244 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.209 in
  • Overall Height
    0.343 in
Push Fit Feet - Base Height - 3.2 mm | 0.126 in ; Overall Height - 13.9 mm | 0.547 in ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in

BST015A

Price Range
$1.8837 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.437 in
  • Minimum Compatible Hole Diameter
    0.437 in
  • Overall Height
    0.547 in
  • Base Full Material
    Polyamide