Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Colour | Base Shape | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1596 - $2.2434 | 6669 In stock |
0.5 in
12.7 mm
|
PA
|
Natural
|
Round
|
PA
|
0.642 in
16.3 mm
|
||
$0.2058 - $0.8006 | Request the lead time here |
0.752 in
19.1 mm
|
PA
|
Natural
|
Round
|
PA
|
0.689 in
17.5 mm
|
||
BST095A | $0.2589 - $3.6381 | 14160 In stock |
1 in
25.4 mm
|
PA
|
Natural
|
Round
|
PA
|
0.657 in
16.7 mm
|
|
$0.1293 - $1.8144 | 50770 In stock |
0.252 in
6.4 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.594 in
15.1 mm
|
||
$0.1566 - $2.2085 | 19760 In stock |
0.256 in
6.5 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.358 in
9.1 mm
|
||
$0.1925 - $0.23 | 4000 In stock |
0.185 in
4.7 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.787 in
20.0 mm
|
||
$0.1896 - $1.1574 | 11179 In stock |
0.252 in
6.4 mm
|
HDPE
|
Black
|
Round
|
HDPE
|
0.709 in
18.0 mm
|
||
$0.1925 - $0.23 | 36000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
$0.1925 - $0.23 | 4000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
$0.2376 - $0.2844 | 31579 In stock |
0.236 in
6.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.965 in
24.5 mm
|
||
$0.1343 - $0.2564 | 2000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue