Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| 2900 In stock |
0.165 in
4.2 mm
|
|
|||
| 6300 In stock |
0.205 in
5.2 mm
|
|
|||
| 3900 In stock |
0.165 in
4.2 mm
|
|
|||
| 5000 In stock |
0.165 in
4.2 mm
|
|
|||
| 2000 In stock |
0.165 in
4.2 mm
|
|
|||
| 18000 In stock |
0.305 in
7.7 mm
|
|
|||
| Request the lead time here |
0.165 in
4.2 mm
|
|
|||
| 700 In stock |
0.165 in
4.2 mm
|
|
|||
| 19700 In stock |
0.305 in
7.7 mm
|
|
|||
| 8100 In stock |
0.165 in
4.2 mm
|
|
|||
| 4100 In stock |
0.305 in
7.7 mm
|
|
|||
| 8100 In stock |
0.165 in
4.2 mm
|
|
|||
| Request the lead time here |
0.201 in
5.1 mm
|
|
|||
| 1000 In stock |
0.165 in
4.2 mm
|
|
|||
| 2500 In stock |
0.165 in
4.2 mm
|
|
|||
| 1000 In stock |
0.146 in
3.7 mm
|
|
|||
| 6000 In stock |
0.268 in
6.8 mm
|
|
|||
| 3800 In stock |
0.146 in
3.7 mm
|
|
|||
| 5200 In stock |
0.146 in
3.7 mm
|
|
|||
| 300 In stock |
0.146 in
3.7 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue