Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.3147 - $0.6575 5100 In stock
0.146 in
$0.372 - $0.7767 600 In stock
0.146 in
$0.557 - $1.0763 8500 In stock
0.305 in
$0.3938 - $0.4712 1000 In stock
0.146 in
$0.6768 - $0.8096 3000 In stock
$0.3147 - $0.6575 6900 In stock
0.146 in
$0.9965 - $2.214 Request the lead time here
0.305 in
$0.5373 - $1.10 53400 In stock
0.126 in
$0.3855 - $0.4613 34900 In stock
0.146 in
$0.4334 - $0.8873 5100 In stock
0.165 in
$0.3936 - $0.8058 9200 In stock
0.165 in
$0.6653 - $1.7265 41400 In stock
$0.4334 - $1.1528 Request the lead time here
0.165 in
$0.4334 - $0.8873 8100 In stock
0.165 in
$0.7155 - $1.5054 36900 In stock
0.305 in
$0.3911 - $0.468 3000 In stock
0.146 in
$0.372 - $0.7767 6900 In stock
0.146 in
$0.3989 - $0.477 20000 In stock
0.165 in
$0.6551 - $1.3407 15000 In stock
$0.3957 - $0.4731 1000 In stock
0.165 in
  • of 2
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
$0.6575 - $0.3147

Stock Levels
5100 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
$0.7767 - $0.372

Stock Levels
600 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.087 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$1.0763 - $0.557

Stock Levels
8500 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.4712 - $0.3938

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Push Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ; Elastomer

FBR-1

Price Range
$0.8096 - $0.6768

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.138 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Base Full Material
    Thermoplastic Elastomer
  • Base Material
    Elastomer
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.020 in

FF-13-P3.5X4.5B

Price Range
$0.6575 - $0.3147

Stock Levels
6900 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.047 in
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$2.214 - $0.9965

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.591 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$1.10 - $0.5373

Stock Levels
53400 In stock
Attributes
  • Base Diameter
    0.559 in
  • Base Height
    0.217 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.4613 - $0.3855

Stock Levels
34900 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.150 in

FF-005-P4X8B

Price Range
$0.8873 - $0.4334

Stock Levels
5100 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-006-P4X7B

Price Range
$0.8058 - $0.3936

Stock Levels
9200 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 14.2 mm | 0.560 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-004B

Price Range
$1.7265 - $0.6653

Stock Levels
41400 In stock
Attributes
  • Base Height
    0.394 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Base Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-005-P4X5B

Price Range
$1.1528 - $0.4334

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$0.8873 - $0.4334

Stock Levels
8100 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.039 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 5 mm | 0.197 in

SFF-021

Price Range
$1.5054 - $0.7155

Stock Levels
36900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.315 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
$0.468 - $0.3911

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.7767 - $0.372

Stock Levels
6900 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.126 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
$0.477 - $0.3989

Stock Levels
20000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 14.0 mm | 0.551 in ;Base Diameter 24.1 mm | 0.950 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-001B

Price Range
$1.3407 - $0.6551

Stock Levels
15000 In stock
Attributes
  • Base Height
    0.551 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Base Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.4731 - $0.3957

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in