Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1788 - $1.0929 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.0635 - $0.141 | 870 In stock |
0.181 in
4.6 mm
|
||
| $0.0908 - $0.5673 | 10421 In stock |
0.366 in
9.3 mm
|
||
| $0.173 - $1.0571 | 11449 In stock |
0.504 in
12.8 mm
|
||
| $0.1922 - $1.175 | 8575 In stock |
0.724 in
18.4 mm
|
||
| $0.2193 - $1.3406 | 12324 In stock |
0.854 in
21.7 mm
|
||
| $0.2348 - $1.4345 | 8663 In stock |
1.004 in
25.5 mm
|
||
| $0.5846 - $1.4603 | 58 In stock |
1.283 in
32.6 mm
|
||
| $0.5127 - $1.2792 | 4990 In stock |
1.598 in
40.6 mm
|
||
| $1.4273 - $3.5723 | 524 In stock |
2.177 in
55.3 mm
|
||
| $5.3873 - $13.4682 | 476 In stock |
3.890 in
98.8 mm
|
||
| $0.0827 - $0.0971 | 4700 In stock |
0.484 in
12.3 mm
|
||
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $1.536 - $3.8378 | 100 In stock |
2.067 in
52.5 mm
|
||
| $4.9311 - $12.3276 | 195 In stock |
3.346 in
85 mm
|
||
| $0.2174 - $1.359 | 448 In stock |
0.669 in
17 mm
|
||
| $0.0884 - $0.5397 | 22467 In stock |
0.213 in
5.4 mm
|
||
| $0.3065 - $0.7701 | Request the lead time here |
0.394 in
10 mm
|
||
| $0.2016 - $0.5045 | 1000 In stock |
0.539 in
13.7 mm
|
||
| $0.339 - $0.8475 | 11982 In stock |
0.740 in
18.8 mm