Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1788 - $1.0929 15233 In stock
0.539 in
$0.0635 - $0.141 870 In stock
0.181 in
$0.0908 - $0.5673 10421 In stock
0.366 in
$0.173 - $1.0571 11449 In stock
0.504 in
$0.1922 - $1.175 8575 In stock
0.724 in
$0.2193 - $1.3406 12324 In stock
0.854 in
$0.2348 - $1.4345 8663 In stock
1.004 in
$0.5846 - $1.4603 58 In stock
1.283 in
$0.5127 - $1.2792 4990 In stock
1.598 in
$1.4273 - $3.5723 524 In stock
2.177 in
$5.3873 - $13.4682 476 In stock
3.890 in
$0.0827 - $0.0971 4700 In stock
0.484 in
$0.3239 - $0.8064 1290 In stock
0.130 in
$1.536 - $3.8378 100 In stock
2.067 in
$4.9311 - $12.3276 195 In stock
3.346 in
$0.2174 - $1.359 448 In stock
0.669 in
$0.0884 - $0.5397 22467 In stock
0.213 in
$0.3065 - $0.7701 Request the lead time here
0.394 in
$0.2016 - $0.5045 1000 In stock
0.539 in
$0.339 - $0.8475 11982 In stock
0.740 in
  • of 6
Push-In Plug - ; Fitting Diameter 13.7 mm | 0.539 in ;

12787A

Price Range
$1.0929 - $0.1788

Stock Levels
15233 In stock
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 4.6 mm | 0.181 in ;

BP1010A

Price Range
$0.141 - $0.0635

Stock Levels
870 In stock
Attributes
  • Fitting Diameter
    0.181 in
  • Flange Diameter
    0.276 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1028A

Price Range
$0.5673 - $0.0908

Stock Levels
10421 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 12.8 mm | 0.504 in ;

BP1044A

Price Range
$1.0571 - $0.173

Stock Levels
11449 In stock
Attributes
  • Fitting Diameter
    0.504 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 18.4 mm | 0.724 in ;

BP1066A

Price Range
$1.175 - $0.1922

Stock Levels
8575 In stock
Attributes
  • Fitting Diameter
    0.724 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 21.7 mm | 0.854 in ;

BP1084A

Price Range
$1.3406 - $0.2193

Stock Levels
12324 In stock
Attributes
  • Fitting Diameter
    0.854 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

BP1100A

Price Range
$1.4345 - $0.2348

Stock Levels
8663 In stock
Attributes
  • Fitting Diameter
    1.004 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 32.6 mm | 1.283 in ;

BP1116A

Price Range
$1.4603 - $0.5846

Stock Levels
58 In stock
Attributes
  • Fitting Diameter
    1.283 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 40.6 mm | 1.598 in ;

BP1134A

Price Range
$1.2792 - $0.5127

Stock Levels
4990 In stock
Attributes
  • Fitting Diameter
    1.598 in
  • Flange Diameter
    1.732 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 55.3 mm | 2.177 in ;

BP1150A

Price Range
$3.5723 - $1.4273

Stock Levels
524 In stock
Attributes
  • Fitting Diameter
    2.177 in
  • Flange Diameter
    2.343 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.890 in ;

BP1166A

Price Range
$13.4682 - $5.3873

Stock Levels
476 In stock
Attributes
  • Fitting Diameter
    3.890 in
  • Flange Diameter
    4.409 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Black

494371

Price Range
$0.0971 - $0.0827

Stock Levels
4700 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Overall Height
    0.354 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 3.3 mm | 0.130 in ;

BP1006A

Price Range
$0.8064 - $0.3239

Stock Levels
1290 In stock
Attributes
  • Fitting Diameter
    0.130 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 52.5 mm | 2.067 in ;

BP1146A

Price Range
$3.8378 - $1.536

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    2.067 in
  • Flange Diameter
    2.362 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ;

BP1162A

Price Range
$12.3276 - $4.9311

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17 mm | 0.669 in ;

12790A

Price Range
$1.359 - $0.2174

Stock Levels
448 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    0.866 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ;

BP1012A

Price Range
$0.5397 - $0.0884

Stock Levels
22467 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ;

BP1030A

Price Range
$0.7701 - $0.3065

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 13.7 mm | 0.539 in ;

BP1046A

Price Range
$0.5045 - $0.2016

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.740 in ;

BP1068A

Price Range
$0.8475 - $0.339

Stock Levels
11982 In stock
Attributes
  • Fitting Diameter
    0.740 in
  • Flange Diameter
    0.846 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE