Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0938 - $0.573 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.0929 - $0.567 | 12210 In stock |
0.421 in
10.7 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.302 - $0.7533 | 2770 In stock |
0.791 in
20.1 mm
|
||
| $0.2219 - $1.356 | 58895 In stock |
0.921 in
23.4 mm
|
||
| $0.5846 - $1.4603 | 4830 In stock |
1.083 in
27.5 mm
|
||
| $0.5736 - $3.5964 | 5475 In stock |
1.370 in
34.8 mm
|
||
| $0.7259 - $1.8102 | 2233 In stock |
1.811 in
46 mm
|
||
| $1.6596 - $4.1516 | Request the lead time here |
2.756 in
70 mm
|
||
| $0.1041 - $0.1226 | 3100 In stock |
0.287 in
7.3 mm
|
||
| $0.1535 - $0.1805 | 8400 In stock |
0.571 in
14.5 mm
|
||
| $0.233 - $0.2727 | 3275 In stock |
1.004 in
25.5 mm
|
||
| $0.0602 - $0.0705 | 9000 In stock |
0.181 in
4.6 mm
|
||
| $0.2727 - $0.321 | 1000 In stock |
1.043 in
26.5 mm
|
||
| $0.0788 - $0.4808 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.1868 - $1.166 | 58025 In stock |
0.835 in
21.2 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.2019 - $0.2375 | 9252 In stock |
0.724 in
18.4 mm