Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.3044 - $0.3599 | 500 In stock |
0.346 in
8.8 mm
|
||
| $0.4977 - $3.1136 | 3962 In stock |
1.512 in
38.4 mm
|
||
| $0.1788 - $1.0929 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.0635 - $0.141 | 870 In stock |
0.181 in
4.6 mm
|
||
| $0.0908 - $0.5673 | 10421 In stock |
0.366 in
9.3 mm
|
||
| $0.5063 - $1.2626 | 2300 In stock |
0.421 in
10.7 mm
|
||
| $0.1922 - $1.175 | 8575 In stock |
0.724 in
18.4 mm
|
||
| $0.2193 - $1.3406 | 12324 In stock |
0.854 in
21.7 mm
|
||
| $0.2177 - $0.2559 | 157 In stock |
0.854 in
21.7 mm
|
||
| $0.6561 - $1.6439 | 400 In stock |
1.126 in
28.6 mm
|
||
| $5.3873 - $13.4682 | 476 In stock |
3.890 in
98.8 mm
|
||
| 2000 In stock |
2.902 in
73.7 mm
|
|||
| $0.0981 - $0.1155 | 450 In stock |
0.213 in
5.4 mm
|
||
| $0.0938 - $0.573 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.0929 - $0.567 | 12210 In stock |
0.421 in
10.7 mm
|
||
| $0.5736 - $3.5964 | 5475 In stock |
1.370 in
34.8 mm
|
||
| $0.1865 - $0.4661 | 3181 In stock |
0.445 in
11.3 mm
|
||
| $1.6596 - $4.1516 | Request the lead time here |
2.756 in
70 mm
|
||
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm