Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.20 - $2.70 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $0.90 - $2.00 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.30 - $2.80 | Request the lead time here |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $1.20 - $2.60 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $0.90 - $1.98 | Request the lead time here |
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.00 - $2.20 | Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic
|
PP
|
||
| $1.30 - $2.90 | Request the lead time here |
|
1.000 in
25.4 mm
|
8-32
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.90 - $1.90 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
8-32
|
Stop Nut
|
Steel
|
Polypropylene
|
||
| $1.20 - $2.60 | Request the lead time here |
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.00 - $2.20 | Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.90 - $2.00 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
| $1.30 - $2.80 | Request the lead time here |
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $0.70 - $1.60 | Request the lead time here |
0.250 in
6.4 mm
|
0.630 in
16 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $1.20 - $2.60 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.00 - $2.20 | Request the lead time here |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
| $1.20 - $2.70 | Request the lead time here |
0.620 in
15.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.20 - $2.70 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
| $1.50 - $3.40 | 225 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
Polypropylene