Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
|||
| Request the lead time here |
|
0.375 in
9.5 mm
|
6-32
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.63 in
16.0 mm
|
M5
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
Polypropylene
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-32
|
Stop Nut
|
Not Applicable
|
Nylon
|
|||
| Request the lead time here |
0.370 in
9.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.5 in
12.7 mm
|
M4
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stop Nut
|
Not Applicable
|
Nylon
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic
|
PP
|
|||
| Request the lead time here |
|
1.000 in
25.4 mm
|
8-32
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
|
1.000 in
25.4 mm
|
5/16-18
|
Through Hole
|
Aluminium
|
Acetal
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue