Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1321 - $0.1656 | 481 In stock |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $2.6783 - $3.3476 | 10 In stock |
|
1.614 in
41.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4363 - $0.553 | 800 In stock |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.163 - $0.2036 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1126 - $0.14 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1374 - $0.1721 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2216 - $0.2768 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3739 - $0.4664 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.123 - $0.1536 | 500 In stock |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1255 - $0.1566 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.207 - $0.2581 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1944 - $0.244 | 2750 In stock |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2401 - $0.299 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4154 - $0.5231 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0871 - $0.1087 | 1000 In stock |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1565 - $0.1948 | 500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1361 - $0.1706 | 2000 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1544 - $0.1936 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2304 - $0.2882 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.407 - $0.5112 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm