Menu Search

Raised Face Flange Protector Plugs

In stock

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Compatible Nominal Pipe Sizes (All) Maximum Plug Diameter View
FPR5A $3.3671 - $8.4234 113 In stock
4.990 in
ANSI 5"
5.080 in
$8.8193 - $22.0605 Request the lead time here
9.995 in
ANSI 10"
10.150 in
$10.6442 - $26.598 13 In stock
12.010 in
ANSI 12"
12.155 in
$1.3427 - $3.3551 726 In stock
2.050 in
ANSI 2"
2.075 in
$1.3796 - $3.4514 414 In stock
2.490 in
ANSI 2-1/2"
2.510 in
$4.0839 - $10.2098 125 In stock
5.950 in
6.000 in
6.050 in
$1.8095 - $4.5135 837 In stock
3.030 in
ANSI 3"
3.110 in
$0.9645 - $2.4066 13718 In stock
1.110 in
ANSI 1"
1.156 in
$2.4332 - $6.0584 230 In stock
3.995 in
ANSI 4"
4.095 in
$7.0382 - $17.5712 Request the lead time here
8.000 in
ANSI 8"
8.070 in
$1.0862 - $2.7033 606 In stock
$11.6868 - $29.229 19 In stock
$2.1726 - $5.4308 8 In stock
$1.0016 - $2.5104 1094 In stock
$7.0166 - $17.5472 156 In stock
$1.5033 - $3.7655 574 In stock
$20.0718 - $50.1309 959 In stock
$1.9205 - $4.8033 720 In stock
$0.5822 - $1.458 770 In stock
$3.4977 - $8.7857 126 In stock
  • of 2
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 5" ; Overall Diameter 189.9 mm | 7.475 in; PE; Black

FPR5A

Price Range
$8.4234 - $3.3671

Stock Levels
113 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 5"
  • Flange Thickness
    0.125 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 10" ; Overall Diameter 328.3 mm | 12.925 in; PE; Black

FPR10A

Price Range
$22.0605 - $8.8193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 10"
  • Flange Thickness
    0.170 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 12" ; Overall Diameter 386.5 mm | 15.215 in; PE; Black

FPR12A

Price Range
$26.598 - $10.6442

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 12"
  • Flange Thickness
    0.165 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 2" ; Overall Diameter 96.6 mm | 3.805 in; PE; Black

FPR2A

Price Range
$3.3551 - $1.3427

Stock Levels
726 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2"
  • Flange Thickness
    0.140 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 2-1/2" ; Overall Diameter 109.6 mm | 4.315 in; PE; Black

FPR2-1/2A

Price Range
$3.4514 - $1.3796

Stock Levels
414 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2-1/2"
  • Flange Thickness
    0.130 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes 6.000 in ; Overall Diameter 223.8 mm | 8.810 in

FPR6A

Price Range
$10.2098 - $4.0839

Stock Levels
125 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Flange Thickness
    0.125 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 3" ; Overall Diameter 132 mm | 5.195 in; PE; Black

FPR3A

Price Range
$4.5135 - $1.8095

Stock Levels
837 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3"
  • Flange Thickness
    0.132 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 1" ; Overall Diameter 52.8 mm | 2.080 in; PE; Black

FPR1A

Price Range
$2.4066 - $0.9645

Stock Levels
13718 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1"
  • Flange Thickness
    0.150 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 4" ; Overall Diameter 166.4 mm | 6.550 in; PE; Black

FPR4A

Price Range
$6.0584 - $2.4332

Stock Levels
230 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 4"
  • Flange Thickness
    0.130 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 8" ; Overall Diameter 279.9 mm | 11.020 in; PE; Black

FPR8A

Price Range
$17.5712 - $7.0382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8"
  • Flange Thickness
    0.145 in
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 40, 1-1/2 in

PIR494287A

Price Range
$2.7033 - $1.0862

Stock Levels
606 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 250, 10.000 in

PIR494295A

Price Range
$29.229 - $11.6868

Stock Levels
19 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 80, 3.000 in

PIR494290A

Price Range
$5.4308 - $2.1726

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 32, 1-1/4 in

PIR494286A

Price Range
$2.5104 - $1.0016

Stock Levels
1094 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 200, 8.000 in

PIR494294A

Price Range
$17.5472 - $7.0166

Stock Levels
156 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 50, 2.000 in

PIR494288A

Price Range
$3.7655 - $1.5033

Stock Levels
574 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 300, 12.000 in

PIR494296A

Price Range
$50.1309 - $20.0718

Stock Levels
959 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 65, 2-1/2 in

PIR494289A

Price Range
$4.8033 - $1.9205

Stock Levels
720 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 15, 1/2 in

PIR494283A

Price Range
$1.458 - $0.5822

Stock Levels
770 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 100, 4.000 in

PIR494291A

Price Range
$8.7857 - $3.4977

Stock Levels
126 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene