Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|
| $1.3427 - $3.3551 | 726 In stock |
2.050 in
52.1 mm
|
ANSI 2"
|
2.075 in
52.7 mm
|
||
| FPR5A | $3.3671 - $8.4234 | 113 In stock |
4.990 in
126.7 mm
|
ANSI 5"
|
5.080 in
129 mm
|
|
| $10.6442 - $26.598 | 13 In stock |
12.010 in
305.1 mm
|
ANSI 12"
|
12.155 in
308.7 mm
|
||
| $1.8095 - $4.5135 | 837 In stock |
3.030 in
77 mm
|
ANSI 3"
|
3.110 in
79 mm
|
||
| $0.9645 - $2.4066 | 13718 In stock |
1.110 in
28.2 mm
|
ANSI 1"
|
1.156 in
29.4 mm
|
||
| $7.0382 - $17.5712 | Request the lead time here |
8.000 in
203.2 mm
|
ANSI 8"
|
8.070 in
205 mm
|
||
| $0.8343 - $2.0832 | 1498 In stock |
|
|
|
||
| $1.0862 - $2.7033 | 606 In stock |
|
|
|
||
| $1.5033 - $3.7655 | 574 In stock |
|
|
|
||
| $8.8193 - $22.0605 | Request the lead time here |
9.995 in
253.9 mm
|
ANSI 10"
|
10.150 in
257.8 mm
|
||
| $4.0839 - $10.2098 | 125 In stock |
5.950 in
151.1 mm
|
6.000 in
|
6.050 in
153.7 mm
|
||
| $1.3796 - $3.4514 | 414 In stock |
2.490 in
63.2 mm
|
ANSI 2-1/2"
|
2.510 in
63.8 mm
|
||
| $2.4332 - $6.0584 | 230 In stock |
3.995 in
101.5 mm
|
ANSI 4"
|
4.095 in
104 mm
|
||
| $3.4977 - $8.7857 | 126 In stock |
|
|
|
||
| $7.0166 - $17.5472 | 156 In stock |
|
|
|
||
| $2.1726 - $5.4308 | 8 In stock |
|
|
|
||
| $5.0181 - $12.5511 | Request the lead time here |
|
|
|
||
| $1.0016 - $2.5104 | 1094 In stock |
|
|
|
||
| $0.5822 - $1.458 | 770 In stock |
|
|
|
||
| $1.9205 - $4.8033 | 720 In stock |