Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
$0.4367 - $0.7277 3500 In stock
0.394 in
0.472 in
1.969 in
0.138 in
0.079 in
0.039 in
$1.0071 - $1.6785 700 In stock
1.299 in
0.571 in
2.362 in
0.197 in
0.138 in
0.059 in
$0.6498 - $1.083 1500 In stock
0.787 in
0.709 in
3.15 in
0.197 in
0.118 in
0.039 in
$1.1613 - $1.9355 300 In stock
1.575 in
0.591 in
3.543 in
0.197 in
0.157 in
0.079 in
$1.7913 - $2.9856 125 In stock
2.756 in
0.866 in
3.543 in
0.236 in
0.217 in
0.118 in
$2.5359 - $4.2264 300 In stock
2.362 in
0.965 in
4.724 in
0.197 in
0.197 in
0.059 in
$0.3114 - $0.5192 14000 In stock
0.394 in
0.453 in
1.181 in
0.118 in
0.079 in
0.039 in
$0.701 - $1.1682 1250 In stock
1.181 in
0.472 in
1.772 in
0.197 in
0.098 in
0.039 in
$0.6269 - $1.0448 1095 In stock
1.181 in
0.591 in
2.362 in
0.197 in
0.118 in
0.039 in
$0.8105 - $1.3508 1000 In stock
0.984 in
0.709 in
2.756 in
0.197 in
0.098 in
0.059 in
$1.3602 - $2.267 150 In stock
2.362 in
0.965 in
3.15 in
0.197 in
0.217 in
0.138 in
$1.9955 - $3.3258 500 In stock
1.575 in
0.571 in
3.937 in
0.197 in
0.157 in
0.059 in
$2.2938 - $3.8231 150 In stock
1.969 in
0.846 in
4.724 in
0.236 in
0.217 in
0.118 in
$0.2006 - $0.3342 8000 In stock
0.591 in
0.453 in
0.984 in
0.197 in
0.098 in
0.039 in
$0.4494 - $0.7491 6000 In stock
0.394 in
0.413 in
1.575 in
0.197 in
0.079 in
0.059 in
$0.5232 - $0.872 2000 In stock
1.181 in
0.472 in
1.575 in
0.197 in
0.118 in
0.039 in
$1.046 - $1.7433 1500 In stock
1.378 in
0.591 in
2.362 in
0.197 in
0.138 in
0.059 in
$0.6555 - $1.0926 1500 In stock
1.575 in
0.551 in
2.362 in
0.197 in
0.118 in
0.039 in
$0.3912 - $0.6521 3000 In stock
1.181 in
0.531 in
1.969 in
0.197 in
0.118 in
0.039 in
$0.1643 - $0.2739 20000 In stock
0.394 in
0.433 in
0.787 in
0.118 in
0.079 in
0.031 in
  • of 4
Rectangular Tube Insert 50.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590888

Price Range
$0.7277 - $0.4367

Stock Levels
3500 In stock
Attributes
  • A
    1.969 in
  • B
    0.394 in
  • h
    0.472 in
  • h1
    0.138 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 33.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590987

Price Range
$1.6785 - $1.0071

Stock Levels
700 In stock
Attributes
  • A
    2.362 in
  • B
    1.299 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591069

Price Range
$1.083 - $0.6498

Stock Levels
1500 In stock
Attributes
  • A
    3.15 in
  • B
    0.787 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

20591151

Price Range
$1.9355 - $1.1613

Stock Levels
300 In stock
Attributes
  • A
    3.543 in
  • B
    1.575 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 90.0 mm 70.0 mm 3.0 mm 5.5 mm Black LDPE - PIR

20591182

Price Range
$2.9856 - $1.7913

Stock Levels
125 In stock
Attributes
  • A
    3.543 in
  • B
    2.756 in
  • h
    0.866 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert Black LDPE

20591304

Price Range
$4.2264 - $2.5359

Stock Levels
300 In stock
Attributes
  • A
    4.724 in
  • B
    2.362 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 30.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590741

Price Range
$0.5192 - $0.3114

Stock Levels
14000 In stock
Attributes
  • A
    1.181 in
  • B
    0.394 in
  • h
    0.453 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 45.0 mm 30.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590871

Price Range
$1.1682 - $0.701

Stock Levels
1250 In stock
Attributes
  • A
    1.772 in
  • B
    1.181 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590963

Price Range
$1.0448 - $0.6269

Stock Levels
1095 In stock
Attributes
  • A
    2.362 in
  • B
    1.181 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 70.0 mm 25.0 mm 1.5 mm 2.5 mm Black LDPE - PIR

20591021

Price Range
$1.3508 - $0.8105

Stock Levels
1000 In stock
Attributes
  • A
    2.756 in
  • B
    0.984 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 80.0 mm 60.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591120

Price Range
$2.267 - $1.3602

Stock Levels
150 In stock
Attributes
  • A
    3.15 in
  • B
    2.362 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229

Price Range
$3.3258 - $1.9955

Stock Levels
500 In stock
Attributes
  • A
    3.937 in
  • B
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591298

Price Range
$3.8231 - $2.2938

Stock Levels
150 In stock
Attributes
  • A
    4.724 in
  • B
    1.969 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590727

Price Range
$0.3342 - $0.2006

Stock Levels
8000 In stock
Attributes
  • A
    0.984 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 10.0 mm 1.5 mm 2.0 mm Black LDPE - PIR

20590802

Price Range
$0.7491 - $0.4494

Stock Levels
6000 In stock
Attributes
  • A
    1.575 in
  • B
    0.394 in
  • h
    0.413 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590840

Price Range
$0.872 - $0.5232

Stock Levels
2000 In stock
Attributes
  • A
    1.575 in
  • B
    1.181 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590994

Price Range
$1.7433 - $1.046

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.378 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591007

Price Range
$1.0926 - $0.6555

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.575 in
  • h
    0.551 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590918

Price Range
$0.6521 - $0.3912

Stock Levels
3000 In stock
Attributes
  • A
    1.969 in
  • B
    1.181 in
  • h
    0.531 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 20.0 mm 10.0 mm 0.8 mm 2.0 mm Black LDPE - PIR

20590703

Price Range
$0.2739 - $0.1643

Stock Levels
20000 In stock
Attributes
  • A
    0.787 in
  • B
    0.394 in
  • h
    0.433 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.031 in