Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0495 - $0.0549 Request the lead time here
Black
#10
Nylon 6/6
$0.0546 - $0.0752 Request the lead time here
Black
#7
Nylon 6/6
0.375 in
0.750 in
0.062 in
$0.0507 - $0.0773 500 In stock
Black
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
$0.0296 - $0.045 25000 In stock
Black
#8
Nylon 6/6
0.235 in
0.391 in
0.032 in
$0.0234 - $0.036 Request the lead time here
Black
#4
Nylon 6/6
0.156 in
0.266 in
0.062 in
$0.0473 - $0.0719 Request the lead time here
Black
1/4
Nylon 6/6
0.375 in
1.500 in
0.062 in
$0.0609 - $0.0929 Request the lead time here
Black
7/16
Nylon 6/6
0.570 in
1.031 in
0.062 in
$0.0234 - $0.036 Request the lead time here
Black
#2
Nylon 6/6
0.115 in
0.203 in
0.062 in
$0.0354 - $0.054 2000 In stock
Black
1/4
Nylon 6/6
0.344 in
0.594 in
0.032 in
$0.0468 - $0.0711 Request the lead time here
Black
#10
Nylon 6/6
0.277 in
0.500 in
0.062 in
$0.038 - $0.0578 Request the lead time here
Black
3/8
Nylon 6/6
0.564 in
0.891 in
0.032 in
$0.0446 - $0.068 Request the lead time here
Black
#8
Nylon 6/6
0.218 in
0.453 in
0.045 in
$0.138 - $0.2105 Request the lead time here
Black
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.0213 - $0.0321 Request the lead time here
Black
#6
Nylon 6/6
0.198 in
0.328 in
0.032 in
$0.0296 - $0.045 Request the lead time here
Black
#8
Nylon 6/6
0.235 in
0.390 in
0.032 in
$0.0507 - $0.0773 1500 In stock
Black
1/2
Nylon 6/6
0.690 in
1.125 in
0.032 in
$0.0296 - $0.045 Request the lead time here
Black
#6
Nylon 6/6
0.198 in
0.328 in
0.062 in
$0.039 - $0.0594 Request the lead time here
Black
1/4
Nylon 6/6
0.450 in
1.500 in
0.062 in
$0.0461 - $0.0702 1000 In stock
Black
3/8
Nylon 6/6
0.564 in
0.891 in
0.062 in
$0.0609 - $0.0929 28000 In stock
Black
1/2
Nylon 6/6
0.690 in
1.125 in
0.062 in
  • of 6
Retaining Washer 5.0 mm 0.421 in 0.120 in Nylon 6/6 Black

16SRRW010421200B

Price Range
$0.0549 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Black
Retaining Washer 0.375 in 0.750 in 0.062 in Nylon 6/6 Black

16FWRT007062B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.032 in Nylon 6/6 Black

16FWRT437032B

Price Range
$0.0773 - $0.0507

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.235 in 0.391 in 0.032 in Nylon 6/6 Black

16FWRT008032B

Price Range
$0.045 - $0.0296

Stock Levels
25000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 4 mm | 0.156 in; Outside Diameter 6.8 mm | 0.266 in;

16FWRT004062B

Price Range
$0.036 - $0.0234

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.062 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter 38.1 mm | 1.500 in;

16FWRT250062CB

Price Range
$0.0719 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 14.5 mm | 0.570 in; Outside Diameter 26.2 mm | 1.031 in;

16FWRT437062B

Price Range
$0.0929 - $0.0609

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.062 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter 5.2 mm | 0.203 in;

16FWRT002062B

Price Range
$0.036 - $0.0234

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 8.7 mm | 0.344 in; Outside Diameter 12.7 mm | 0.500 in;

16FWRT250032AB

Price Range
$0.054 - $0.0354

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.344 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 7 mm | 0.277 in; Outside Diameter 12.7 mm | 0.500 in;

16FWRT010062AB

Price Range
$0.0711 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 14.3 mm | 0.564 in; Outside Diameter 22.6 mm | 0.891 in;

16FWRT375032B

Price Range
$0.0578 - $0.038

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.032 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 5.5 mm | 0.218 in; Outside Diameter 11.5 mm | 0.453 in;

16FWRT008045B

Price Range
$0.068 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.218 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.045 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter 25.4 mm | 1.000 in;

16FWRT007062AB

Price Range
$0.2105 - $0.138

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 5 mm | 0.198 in; Outside Diameter 8.3 mm | 0.328 in;

16FWRT006032B

Price Range
$0.0321 - $0.0213

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 6 mm | 0.235 in; Outside Diameter 9.9 mm | 0.390 in;

16FWRT008032AB

Price Range
$0.045 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.390 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 17.5 mm | 0.690 in; Outside Diameter 28.6 mm | 1.125 in;

16FWRT500032B

Price Range
$0.0773 - $0.0507

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.032 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 5 mm | 0.198 in; Outside Diameter 8.3 mm | 0.328 in;

16FWRT006062B

Price Range
$0.045 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.062 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 11.4 mm | 0.450 in; Outside Diameter 38.1 mm | 1.500 in;

16FWRT250062AB

Price Range
$0.0594 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.450 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 14.3 mm | 0.564 in; Outside Diameter 22.6 mm | 0.891 in;

16FWRT375062B

Price Range
$0.0702 - $0.0461

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 17.5 mm | 0.690 in; Outside Diameter 28.6 mm | 1.125 in;

16FWRT500062B

Price Range
$0.0929 - $0.0609

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.062 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6