Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.3642 - $0.5666 | 1000 In stock |
1.846 in
46.9 mm
|
|
||
| $0.6839 - $1.0638 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $0.0521 - $0.081 | 7997 In stock |
1.492 in
37.9 mm
|
|
||
| $0.092 - $0.143 | 5000 In stock |
1.772 in
45.0 mm
|
|
||
| $0.0782 - $0.1217 | 1000 In stock |
1.654 in
42.0 mm
|
|
||
| $1.2444 - $1.9358 | 400 In stock |
2.28 in
57.9 mm
|
|
||
| $0.7523 - $1.1702 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $0.0992 - $0.1542 | 997 In stock |
1.575 in
40.0 mm
|
|
||
| $1.5182 - $2.3615 | 500 In stock |
2.52 in
64.0 mm
|
|
||
| $0.6155 - $0.9575 | 1000 In stock |
1.846 in
46.9 mm
|
|
||
| $0.3314 - $0.5154 | 1000 In stock |
1.457 in
37.0 mm
|
|
||
| $1.1763 - $1.8297 | 500 In stock |
2.126 in
54.0 mm
|
|
||
| $0.5607 - $0.8721 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $3.8735 - $9.6671 | 912 In stock |
|
|
||
| $0.2567 - $1.6058 | 39850 In stock |
|
|
||
| $0.5247 - $3.2778 | 3856 In stock |
|
|
||
| $2.8398 - $7.0848 | 4000 In stock |
|
|
||
| $0.4499 - $2.8107 | 11906 In stock |
|
|
||
| $1.1948 - $7.4489 | Request the lead time here |
|
|
||
| $0.6705 - $1.682 | 13625 In stock |