Menu Search

Screw Grommets - Clear, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Square Size Maximum Panel Thickness View
$0.2735 - $0.3108 Request the lead time here
0.311 in
$0.3032 - $0.3447 1000 In stock
0.311 in
$0.2921 - $0.3317 Request the lead time here
0.311 in
$0.3261 - $0.3705 Request the lead time here
0.311 in
$0.3149 - $0.3575 8000 In stock
0.312 in
$0.2552 - $0.2897 Request the lead time here
0.312 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 4.8 mm | 0.188 in; PC; Clear

SN-187

Price Range
$0.3108 - $0.2735

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.185 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 8 mm | 0.313 in; PC; Clear

SN-312

Price Range
$0.3447 - $0.3032

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 6.4 mm | 0.250 in; PC; Clear

SN-250

Price Range
$0.3317 - $0.2921

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 12.7 mm | 0.500 in; PC; Clear

SN-500

Price Range
$0.3705 - $0.3261

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes (All) #8,M4 ; Spacer Length 9.5 mm | 0.375 in ;

SN-375

Price Range
$0.3575 - $0.3149

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
  • Square Size
    0.312 in
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes (All) #8,M4 ; Spacer Length 3.2 mm | 0.125 in ;

SN-125

Price Range
$0.2897 - $0.2552

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.125 in
  • Square Size
    0.312 in