Menu Search

Screw/Weld On Concealed Hinges

In stock

The Concealed Hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Overall Leaf Length Body Material Overall Width View
$14.30 - $16.70 396 In stock
0.197 in
2.362 in
2.362 in
Stainless Steel
1.516 in
$9.10 - $9.90 200 In stock
0.197 in
2.362 in
2.362 in
Steel
1.28 in
$9.10 - $9.90 270 In stock
0.197 in
2.362 in
2.362 in
Steel
1.28 in
49 In stock
0.197 in
2.362 in
2.362 in
Stainless Steel
1.516 in
$16.40 - $18.70 146 In stock
0.236 in
4.213 in
3.543 in
Steel
1.102 in
$15.70 - $17.90 366 In stock
0.236 in
4.213 in
3.543 in
Steel
1.102 in
$14.30 - $16.70 139 In stock
0.197 in
2.362 in
2.362 in
Stainless Steel
1.28 in
$8.50 - $9.60 400 In stock
0.197 in
2.362 in
2.362 in
Steel
0.925 in
$9.10 - $9.90 1000 In stock
0.197 in
2.362 in
2.362 in
Steel
1.516 in
$14.30 - $16.70 232 In stock
0.197 in
2.362 in
2.362 in
Stainless Steel
1.28 in
$13.40 - $18.50 195 In stock
0.197 in
2.756 in
2.756 in
Steel
0.768 in
$9.10 - $9.90 3299 In stock
0.197 in
2.362 in
2.362 in
Steel
1.516 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 38.5 mm | 1.516 in ; Door to Frame Clearance - 24.0 mm

295404

Price Range
$16.70 - $14.30

Stock Levels
396 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.516 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 20.0 mm

295631

Price Range
$9.90 - $9.10

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 24.0 mm

295632

Price Range
$9.90 - $9.10

Stock Levels
270 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 38.5 mm | 1.516 in ; Door to Frame Clearance - 20.0 mm

295403


Stock Levels
49 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.516 in
  • Pin Diameter
    0.197 in
Concealed Hinge - Overall Leaf Length - 90.0 mm | 3.543 in; Overall Width - 28.0 mm | 1.102 in; Natural

9956321

Price Range
$18.70 - $16.40

Stock Levels
146 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.102 in
  • Pin Diameter
    0.236 in
Concealed Hinge - Overall Leaf Length - 90.0 mm | 3.543 in; Overall Width - 28.0 mm | 1.102 in; Natural

9956320

Price Range
$17.90 - $15.70

Stock Levels
366 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.102 in
  • Pin Diameter
    0.236 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 20.0 mm

295401

Price Range
$16.70 - $14.30

Stock Levels
139 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 23.5 mm | 0.925 in ; Door to Frame Clearance - 18.0 mm

695631

Price Range
$9.60 - $8.50

Stock Levels
400 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    0.925 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 38.5 mm | 1.516 in ; Door to Frame Clearance - 20.0 mm

295633

Price Range
$9.90 - $9.10

Stock Levels
1000 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.516 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 24.0 mm

295402

Price Range
$16.70 - $14.30

Stock Levels
232 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 70.0 mm | 2.756 in ; Maximum Rotation - 110 ° ; Overall Width - 19.5 mm | 0.768 in ; Door to Frame Clearance - 23.0 mm

109563

Price Range
$18.50 - $13.40

Stock Levels
195 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.756 in
  • Overall Length
    2.756 in
  • Overall Width
    0.768 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 38.5 mm | 1.516 in ; Door to Frame Clearance - 24.0 mm

295634

Price Range
$9.90 - $9.10

Stock Levels
3299 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    1.516 in
  • Pin Diameter
    0.197 in