Quantity | Unit price |
---|---|
500 - 999 | $0.0854 |
1000 - 4999 | $0.0768 |
5000 - 9999 | $0.0692 |
10000 + | $0.0623 |
Thread Length | 31.8 mm |
---|---|
Thread Length | 1.250 in |
Thread Size | 1/4-20 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue