Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.063 - $0.0866 | Request the lead time here |
1/4-28
|
|
0.625 in
15.9 mm
|
||
$0.0663 - $0.0776 | Request the lead time here |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.0681 - $0.0795 | Request the lead time here |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.0666 - $0.0779 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.063 - $0.0866 | Request the lead time here |
1/4-28
|
|
0.625 in
15.9 mm
|
||
$0.2085 - $0.2859 | Request the lead time here |
3/8-16
|
|
0.500 in
12.7 mm
|
||
$0.4061 - $0.5571 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
$0.0779 - $0.0908 | Request the lead time here |
1/4-20
|
|
0.252 in
6.4 mm
|
||
$0.0623 - $0.0854 | Request the lead time here |
1/4-20
|
|
1.250 in
31.8 mm
|
||
$0.0614 - $0.0843 | Request the lead time here |
1/4-20
|
|
1.000 in
25.4 mm
|
||
$0.0806 - $0.0941 | Request the lead time here |
1/4-20
|
|
1.000 in
25.4 mm
|
||
$0.0819 - $0.0956 | Request the lead time here |
1/4-28
|
|
0.375 in
9.5 mm
|
||
$0.069 - $0.0806 | Request the lead time here |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.0677 - $0.0789 | Request the lead time here |
#10-32
|
|
0.500 in
12.7 mm
|
||
$0.0524 - $0.0717 | Request the lead time here |
#10-32
|
|
0.750 in
19.1 mm
|
||
$0.0696 - $0.0815 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.0657 - $0.0764 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
$0.0704 - $0.0819 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.0695 - $0.0807 | Request the lead time here |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.0684 - $0.0798 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue