Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The easiest and quickest way to wrap cables. By inserting the cables into the CAT installation tool, and feeding the slit end of the wrap over the horn of the tool, you can quickly pull the cable bundle through the wrap creatting a neat bundle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | View | |
|---|---|---|---|---|
| $12.00 - $12.90 | Request the lead time here |
|
||
| $7.80 - $8.60 | 54 In stock |
|
||
| $305.90 - $331.30 | 342 In stock |
0.374 in
9.5 mm
|
||
| $743.30 - $805.10 | 15 In stock |
1.22 in
31.0 mm
|
||
| $545.40 - $590.70 | 13 In stock |
0.965 in
24.5 mm
|
||
| $490.00 - $530.80 | 13 In stock |
0.787 in
20.0 mm
|
||
| $382.30 - $414.20 | 49 In stock |
0.63 in
16.0 mm
|
||
| $6.60 - $6.60 | 89 In stock |
|
||
| $3.40 - $3.50 | 2607 In stock |
|
||
| $8.30 - $8.90 | 48 In stock |
|
||
| $6.30 - $6.50 | 349 In stock |