Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.3206 - $0.4397 6500 In stock
M10
1.181 in
$0.0788 - $0.1311 6000 In stock
#4-40
0.625 in
$0.0788 - $0.1311 2000 In stock
#4-40
1.125 in
$0.0788 - $0.1311 14000 In stock
#6-32
0.313 in
$0.0788 - $0.1311 Request the lead time here
#6-32
1.125 in
$0.0762 - $0.0848 Request the lead time here
#6-40
0.375 in
$0.395 - $0.8997 500 In stock
3/8-16
$0.6954 - $1.5828 1000 In stock
1/2-13
1.000 in
$0.3269 - $0.7439 3500 In stock
5/16-18
0.500 in
$0.4104 - $0.9345 2500 In stock
3/8-16
$0.7179 - $1.6346 4750 In stock
1/2-13
$0.8166 - $1.8594 1000 In stock
5/8-11
1.500 in
$0.0788 - $0.1311 25000 In stock
#4-40
0.188 in
$0.0788 - $0.1311 Request the lead time here
#6-32
0.688 in
$0.116 - $0.129 Request the lead time here
#6-32
1.875 in
$0.0623 - $0.0875 Request the lead time here
#10-32
0.125 in
$0.9402 - $2.1408 3750 In stock
5/8-11
$0.3329 - $0.4568 3500 In stock
M10
1.378 in
3404400014 $0.0788 - $0.1311 4000 In stock
#4-40
0.141 in
$0.1874 - $0.2141 8500 In stock
#6-32
1.750 in
  • of 17
Screw - Socket Head; Hexagonal Drive; M10; 30.0 mm; PA

50M100150S030

Price Range
$0.4397 - $0.3206

Stock Levels
6500 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    1.181 in
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 66
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400062

Price Range
$0.1311 - $0.0788

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400112

Price Range
$0.1311 - $0.0788

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320031

Price Range
$0.1311 - $0.0788

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320112

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-40; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406400037

Price Range
$0.0848 - $0.0762

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 3/8-16; ; Compatible Hex Key Size 7.9 mm | 5/16 in; Head Height 9.4 mm | 0.371 in

3437516125

Price Range
$0.8997 - $0.395

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Hex Drive Round Head Cap Screw - 1/2-13; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 9.5 mm | 3/8 in; Head Height 12.6 mm | 0.496 in

3450013100

Price Range
$1.5828 - $0.6954

Stock Levels
1000 In stock
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
Natural Nylon Hex Drive Round Head Cap Screw - 5/16-18; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 6.4 mm | 1/4 in; Head Height 7.8 mm | 0.309 in

3431218050

Price Range
$0.7439 - $0.3269

Stock Levels
3500 In stock
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
Natural Nylon Hex Drive Round Head Cap Screw - 3/8-16; ; Compatible Hex Key Size 7.9 mm | 5/16 in; Head Height 9.4 mm | 0.371 in

3437516150

Price Range
$0.9345 - $0.4104

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Hex Drive Round Head Cap Screw - 1/2-13; ; Compatible Hex Key Size 9.5 mm | 3/8 in; Head Height 12.6 mm | 0.496 in

3450013125

Price Range
$1.6346 - $0.7179

Stock Levels
4750 In stock
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Size
    1/2-13
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 5/8-11; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 12.7 mm | 1/2 in; Head Height 15.7 mm | 0.620 in

3462511150

Price Range
$1.8594 - $0.8166

Stock Levels
1000 In stock
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Length
    1.500 in
  • Thread Size
    5/8-11
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400018

Price Range
$0.1311 - $0.0788

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 17.4 mm | 0.687 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320068

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 47.6 mm | 1.875 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320187

Price Range
$0.129 - $0.116

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-32; Thread Length 3.2 mm | 0.125 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410320012

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 5/8-11; ; Compatible Hex Key Size 12.7 mm | 1/2 in; Head Height 15.7 mm | 0.620 in

3462511250

Price Range
$2.1408 - $0.9402

Stock Levels
3750 In stock
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Size
    5/8-11
  • Colour
    Natural
Screw - Socket Head; Hexagonal Drive; M10; 35.0 mm; PA

50M100150S035

Price Range
$0.4568 - $0.3329

Stock Levels
3500 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    1.378 in
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 66
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 3.6 mm | 0.140 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400014

Price Range
$0.1311 - $0.0788

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 44.5 mm | 1.750 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320175

Price Range
$0.2141 - $0.1874

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural