Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$35.0153 - $39.8171 Request the lead time here
M8
1.181 in
$14.3901 - $17.8811 Request the lead time here
M5
1.181 in
$25.2264 - $28.8302 Request the lead time here
M8
0.394 in
$14.3901 - $17.8811 Request the lead time here
M6
0.787 in
$4.6547 - $7.1834 Request the lead time here
M4
0.472 in
$9.3663 - $11.6088 Request the lead time here
M5
0.787 in
$2.4071 - $4.5131 Request the lead time here
M3
0.315 in
$2.498 - $4.6835 Request the lead time here
M3
0.394 in
$18.9599 - $20.2796 Request the lead time here
M6
1.181 in
$37.7163 - $42.8519 Request the lead time here
M8
1.378 in
$3.6329 - $5.7053 Request the lead time here
M3
0.591 in
$7.8623 - $11.0976 Request the lead time here
M4
0.984 in
$4.5131 - $7.692 Request the lead time here
M4
0.394 in
$7.8623 - $11.0976 Request the lead time here
M5
0.472 in
$4.371 - $7.4933 Request the lead time here
M4
0.315 in
$5.9037 - $9.111 Request the lead time here
M3
0.787 in
$32.3472 - $36.7158 Request the lead time here
M8
0.984 in
$16.661 - $18.9312 Request the lead time here
M6
0.984 in
$29.6129 - $33.6479 Request the lead time here
M8
0.787 in
$2.6171 - $4.8819 100 In stock
M3
0.472 in
  • of 17
Screw - Socket Head; Hexagonal Drive; M8; 30.0 mm; PEEK

183083070409

Price Range
$39.8171 - $35.0153

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M5; 30.0 mm; PEEK

183053070409

Price Range
$17.8811 - $14.3901

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    1.181 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M8; 10.0 mm; PEEK

183081070409

Price Range
$28.8302 - $25.2264

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.394 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M6; 20.0 mm; PEEK

183062070409

Price Range
$17.8811 - $14.3901

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M4; 12.0 mm; PEEK

183041270409

Price Range
$7.1834 - $4.6547

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M5; 20.0 mm; PEEK

183052070409

Price Range
$11.6088 - $9.3663

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M3; 8.0 mm; PEEK

183030870409

Price Range
$4.5131 - $2.4071

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
Screw - Socket Head; Hexagonal Drive; M3; 10.0 mm; PEEK

183031070409

Price Range
$4.6835 - $2.498

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.394 in
  • Thread Size
    M3
Screw - Socket Head; Hexagonal Drive; M6; 30.0 mm; PEEK

183063070409

Price Range
$20.2796 - $18.9599

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    1.181 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M8; 35.0 mm; PEEK

183083570409

Price Range
$42.8519 - $37.7163

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M3; 15.0 mm; PEEK

183031570409

Price Range
$5.7053 - $3.6329

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.591 in
  • Thread Size
    M3
Screw - Socket Head; Hexagonal Drive; M4; 25.0 mm; PEEK

183042570409

Price Range
$11.0976 - $7.8623

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.984 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M4; 10.0 mm; PEEK

183041070409

Price Range
$7.692 - $4.5131

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.394 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M5; 12.0 mm; PEEK

183051270409

Price Range
$11.0976 - $7.8623

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.472 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M4; 8.0 mm; PEEK

183040870409

Price Range
$7.4933 - $4.371

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.315 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M3; 20.0 mm; PEEK

183032070409

Price Range
$9.111 - $5.9037

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
Screw - Socket Head; Hexagonal Drive; M8; 25.0 mm; PEEK

183082570409

Price Range
$36.7158 - $32.3472

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M6; 25.0 mm; PEEK

183062570409

Price Range
$18.9312 - $16.661

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M8; 20.0 mm; PEEK

183082070409

Price Range
$33.6479 - $29.6129

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.787 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M3; 12.0 mm; PEEK

183031270409

Price Range
$4.8819 - $2.6171

Stock Levels
100 In stock
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.472 in
  • Thread Size
    M3