Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Diameter | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| 493820 | $4.13 - $4.85 | Request the lead time here |
0.472 in
12.0 mm
|
M5
|
1.575 in
40.0 mm
|
0.957 in
24.3 mm
|
|
| $7.43 - $8.70 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
2.559 in
65.0 mm
|
1.961 in
49.8 mm
|
||
| $5.78 - $6.78 | Request the lead time here |
0.472 in
12.0 mm
|
M6
|
1.969 in
50.0 mm
|
1.48 in
37.6 mm