Menu Search

Square End Caps - Vinyl

In stock

Square Vinyl End Caps are designed to fit the most popular sizes of square tubular steel. It offers protection against moisture, dirt, dust, UV rays and other weather contaminants. Its design provides a tight fit without tearing, splitting or shredding. The glossy and attractive finish makes this cap ideal for decorative end caps.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical, crafting applications, and medical industries.

  • Material: PVC
  • Colour: Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
22 results
Product SKUs information
Item Code Price range Availability Tube Diameter Inside Length View
$0.1443 - $0.8361 Request the lead time here
$0.3978 - $2.3033 1078 In stock
$0.1454 - $0.8414 11723 In stock
$0.1115 - $0.6455 9583 In stock
$0.6182 - $1.4316 531 In stock
$0.1475 - $0.854 5424 In stock
$0.4577 - $2.6496 302 In stock
$0.3642 - $2.1089 100 In stock
$0.0726 - $0.4199 6696 In stock
$0.3356 - $1.9424 3855 In stock
$0.1529 - $0.8844 8631 In stock
$0.1247 - $0.7215 4493 In stock
$0.1269 - $0.735 423 In stock
$0.5463 - $3.1634 6634 In stock
$0.0504 - $0.2918 5000 In stock
$0.8915 - $2.0642 440 In stock
$0.2492 - $1.443 39 In stock
$0.2684 - $1.554 826 In stock
$0.1961 - $1.1351 1767 In stock
$0.159 - $0.9203 1630 In stock
  • of 2
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 7.9 mm | 0.312 in

DMSQ0312-1A

Price Range
$0.8361 - $0.1443

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 38.1 mm | 1.500 in

DMSQ1500-1/2A

Price Range
$2.3033 - $0.3978

Stock Levels
1078 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 15.9 mm | 0.625 in

DMSQ0625-1/2A

Price Range
$0.8414 - $0.1454

Stock Levels
11723 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 11.1 mm | 0.437 in

DMSQ0437-1/2A

Price Range
$0.6455 - $0.1115

Stock Levels
9583 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 50.8 mm | 2.000 in

DMSQ2000-1/2A

Price Range
$1.4316 - $0.6182

Stock Levels
531 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 9.5 mm | 0.375 in

DMSQ0375-1A

Price Range
$0.854 - $0.1475

Stock Levels
5424 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 31.8 mm | 1.250 in

DMSQ1250-1A

Price Range
$2.6496 - $0.4577

Stock Levels
302 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 25.4 mm | 1.000 in

DMSQ1000-1A

Price Range
$2.1089 - $0.3642

Stock Levels
100 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 6.4 mm | 0.250 in

DMSQ0250-1A

Price Range
$0.4199 - $0.0726

Stock Levels
6696 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 31.8 mm | 1.250 in

DMSQ1250-1/2A

Price Range
$1.9424 - $0.3356

Stock Levels
3855 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 11.1 mm | 0.437 in

DMSQ0437-1A

Price Range
$0.8844 - $0.1529

Stock Levels
8631 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 7.9 mm | 0.312 in

DMSQ0312-1/2A

Price Range
$0.7215 - $0.1247

Stock Levels
4493 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 9.5 mm | 0.375 in

DMSQ0375-1/2A

Price Range
$0.735 - $0.1269

Stock Levels
423 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 25.4 mm | 1.000 in

DMSQ1000-1C

Price Range
$3.1634 - $0.5463

Stock Levels
6634 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    White
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 6.4 mm | 0.250 in

DMSQ0250-1/2A

Price Range
$0.2918 - $0.0504

Stock Levels
5000 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 50.8 mm | 2.000 in

DMSQ2000-1A

Price Range
$2.0642 - $0.8915

Stock Levels
440 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 25.4 mm | 1.000 in

DMSQ1000-1/2A

Price Range
$1.443 - $0.2492

Stock Levels
39 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1A

Price Range
$1.554 - $0.2684

Stock Levels
826 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1/2A

Price Range
$1.1351 - $0.1961

Stock Levels
1767 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 12.7 mm | 0.500 in

DMSQ0500-1A

Price Range
$0.9203 - $0.159

Stock Levels
1630 In stock
Attributes
  • Maximum Temperature
    350 °F
  • Colour
    Black
  • Finish
    Gloss
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride