Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.329 - $1.2782 | 1940 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
12.0
|
||
SIG1255A | $0.1734 - $2.4255 | 7726 In stock |
Black
|
ABS
|
Polished
|
1 in
25.4 mm
|
18.0
|
|
$0.294 - $4.1043 | 3668 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
16.0
|
||
$0.7542 - $10.5642 | 10769 In stock |
Black
|
LDPE
|
Polished
|
1.969 in
50.0 mm
|
11-19
|
||
$0.194 - $2.7053 | 3395 In stock |
Black
|
LDPE
|
Textured
|
0.787 in
20.0 mm
|
12-20
|
||
$1.98 - $7.6958 | 2960 In stock |
Black
|
ABS
|
Polished
|
3 in
76.2 mm
|
11.0
|
||
$0.119 - $1.6721 | 23576 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.2496 - $0.9236 | 7850 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.6543 - $2.5443 | 3754 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
11.0
|
||
$1.4765 - $4.1043 | 2000 In stock |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
14-19
|
||
$1.79 - $7.7891 | 5362 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
8-14
|
||
$0.3234 - $4.5474 | 36620 In stock |
Black
|
LDPE
|
Polished
|
1.26 in
32.0 mm
|
11-19
|
||
$2.4996 - $10.914 | 376 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
75.0 mm
|
8-14
|
||
$0.38 - $4.9709 | 17825 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
31.8 mm
|
10-14
|
||
$0.7236 - $9.5498 | 250 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
14-18
|
||
$4.4832 - $19.5957 | 559 In stock |
Black
|
LDPE
|
Polished
|
3.500 in
88.9 mm
|
8-11
|
||
$0.294 - $4.1043 | 8475 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
11.0
|
||
$0.329 - $1.2782 | 7889 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
14.0
|
||
$0.443 - $6.194 | 14337 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
16.0
|
||
$0.2613 - $1.017 | 4219 In stock |
Black
|
ABS
|
Polished
|
1.126 in
28.6 mm
|
16.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue