Menu Search

Standard Cable Ties - Locking, Weather Resistant

In stock

The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Minimum Loop Tensile Strength View
1000 In stock
4.330 in
15.000 in
100 lbs
11200 In stock
3.500 in
11.875 in
120 lbs
2200 In stock
8.270 in
27.000 in
175 lbs
44300 In stock
0.980 in
4.000 in
18 lbs
5800 In stock
2.170 in
8.000 in
40 lbs
28400 In stock
1.930 in
7.000 in
40 lbs
38900 In stock
1.650 in
6.500 in
50 lbs
3800 In stock
4.920 in
17.000 in
50 lbs
171000 In stock
1.460 in
5.900 in
18 lbs
47000 In stock
2.047 in
7.874 in
180.0 lbs
15800 In stock
2.910 in
10.000 in
40 lbs
300000 In stock
1.48 in
5.906 in
180.0 lbs
114500 In stock
2.170 in
8.000 in
120 lbs
123800 In stock
1.380 in
5.500 in
40 lbs
7200 In stock
4.020 in
14.500 in
40 lbs
17200 In stock
1.180 in
4.750 in
50 lbs
4900 In stock
4.570 in
15.187 in
50 lbs
27000 In stock
3.268 in
11.811 in
180.0 lbs
115000 In stock
2.13 in
7.874 in
80.0 lbs
6000 In stock
3.070 in
11.000 in
120 lbs
  • of 4
Standard Cable Tie - 381 mm | 15.000 in ; Black ; 381 mm | 15.000 in

CTWR071A


Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    15.000 in
  • Overall Width
    0.250 in
Standard Cable Tie - 301.6 mm | 11.875 in ; Black ; 301.6 mm | 11.875 in

CTWR069A


Stock Levels
11200 In stock
Attributes
  • Cable Bundle Diameter Range
    3.500 in
  • Maximum Cable Bundle Diameter
    3.500 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.875 in
  • Overall Width
    0.300 in
Standard Cable Tie - 685.8 mm | 27.000 in ; Black ; 685.8 mm | 27.000 in

CTWR076A


Stock Levels
2200 In stock
Attributes
  • Cable Bundle Diameter Range
    8.270 in
  • Maximum Cable Bundle Diameter
    8.270 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    27.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 101.6 mm | 4.000 in ; Black ; 101.6 mm | 4.000 in

CTWR003A


Stock Levels
44300 In stock
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.000 in
  • Overall Width
    0.090 in
Standard Cable Tie - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CTWR010A


Stock Levels
5800 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.130 in
Standard Cable Tie - 177.8 mm | 7.000 in ; Black ; 177.8 mm | 7.000 in

CTWR018A


Stock Levels
28400 In stock
Attributes
  • Cable Bundle Diameter Range
    1.930 in
  • Maximum Cable Bundle Diameter
    1.930 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.000 in
  • Overall Width
    0.140 in
Standard Cable Tie - 165.1 mm | 6.500 in ; Black ; 165.1 mm | 6.500 in

CTWR021A


Stock Levels
38900 In stock
Attributes
  • Cable Bundle Diameter Range
    1.650 in
  • Maximum Cable Bundle Diameter
    1.650 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6.500 in
  • Overall Width
    0.190 in
Standard Cable Tie - 431.8 mm | 17.000 in ; Black ; 431.8 mm | 17.000 in

CTWR029A


Stock Levels
3800 In stock
Attributes
  • Cable Bundle Diameter Range
    4.920 in
  • Maximum Cable Bundle Diameter
    4.920 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.000 in
  • Overall Width
    0.190 in
Standard Cable Tie - Overall Length 149.9 mm | 5.900 in ; Overall Width 2.5 mm | 0.100 in ; Minimum Loop Tensile Strength 8.2 kg | 18 lbs

WITA-18L-UVB-M


Stock Levels
171000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.460 in
  • Maximum Cable Bundle Diameter
    1.460 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    5.900 in
  • Overall Width
    0.100 in
Standard Cable Tie - Overall Length 200.0 mm | 7.874 in ; ; Minimum Loop Tensile Strength 81.6 kg | 180.0 lbs

WITA-40L-UVB-M


Stock Levels
47000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.047 in
  • Maximum Cable Bundle Diameter
    2.047 in
  • Minimum Loop Tensile Strength
    180.0 lbs
  • Overall Length
    7.874 in
  • Colour
    Black
Standard Cable Tie - 254 mm | 10.000 in ; Black ; 254 mm | 10.000 in

CTWR013A


Stock Levels
15800 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    10.000 in
  • Overall Width
    0.140 in
Standard Cable Tie - Overall Length 150.0 mm | 5.906 in ; ; Minimum Loop Tensile Strength 81.6 kg | 180.0 lbs

WITA-40R-UVB-C


Stock Levels
300000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.48 in
  • Maximum Cable Bundle Diameter
    1.48 in
  • Minimum Loop Tensile Strength
    180.0 lbs
  • Overall Length
    5.906 in
  • Colour
    Black
Standard Cable Tie - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CTWR066A


Stock Levels
114500 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.300 in
Standard Cable Tie - 139.7 mm | 5.500 in ; Black ; 139.7 mm | 5.500 in

CTWR009A


Stock Levels
123800 In stock
Attributes
  • Cable Bundle Diameter Range
    1.380 in
  • Maximum Cable Bundle Diameter
    1.380 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.500 in
  • Overall Width
    0.130 in
Standard Cable Tie - 368.3 mm | 14.500 in ; Black ; 368.3 mm | 14.500 in

CTWR017A


Stock Levels
7200 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    14.500 in
  • Overall Width
    0.140 in
Standard Cable Tie - 120.7 mm | 4.750 in ; Black ; 120.7 mm | 4.750 in

CTWR020A


Stock Levels
17200 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    4.750 in
  • Overall Width
    0.190 in
Standard Cable Tie - 385.8 mm | 15.190 in ; Black ; 385.8 mm | 15.190 in

CTWR028A


Stock Levels
4900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.570 in
  • Maximum Cable Bundle Diameter
    4.570 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    15.187 in
  • Overall Width
    0.190 in
Standard Cable Tie - Overall Length 300.0 mm | 11.811 in ; ; Minimum Loop Tensile Strength 81.6 kg | 180.0 lbs

WITA-40VL-UVB-M


Stock Levels
27000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.268 in
  • Maximum Cable Bundle Diameter
    3.268 in
  • Minimum Loop Tensile Strength
    180.0 lbs
  • Overall Length
    11.811 in
  • Colour
    Black
Standard Cable Tie - Overall Length 200.0 mm | 7.874 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WITA-18V-UVB-M


Stock Levels
115000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.13 in
  • Maximum Cable Bundle Diameter
    2.13 in
  • Minimum Loop Tensile Strength
    80.0 lbs
  • Overall Length
    7.874 in
  • Colour
    Black
Standard Cable Tie - 279.4 mm | 11.000 in ; Black ; 279.4 mm | 11.000 in

CTWR068A


Stock Levels
6000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.299 in