Menu Search

Strain Relief Bushings - Fibre Boot

In stock

Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
EFA70-07-001 $1.8074 - $2.169 50 In stock
Fibre Boot - 900 Micron

EFA70-07-001

Price Range
$2.169 - $1.8074

Stock Levels
50 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Maximum Panel Thickness
    0.063 in
  • Overall Length
    0.783 in
  • Cable Type
    900 Micron
  • Colour
    Black