Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $1.70 - $7.50 | 1894 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
| $3.10 - $13.70 | 3079 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
| $0.80 - $3.60 | Request the lead time here |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.10 - $4.00 | 1700 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.60 - $7.00 | 4845 In stock |
1/4-20
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
| $1.10 - $3.60 | 1774 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.40 - $5.40 | 2888 In stock |
3/8-16
|
Low Density Polyethelyne; Low Carbon Steel
|
1.625 in
41.3 mm
|
||
| $2.50 - $6.50 | 624 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.10 - $4.70 | 464 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.90 - $6.20 | Request the lead time here |
3/8-16
|
Polyurethane;Low Carbon Steel
|
1.625 in
41.3 mm
|
||
| $1.40 - $4.70 | 2001 In stock |
3/8-16
|
Low Density Polyethelyne; Low Carbon Steel
|
1.625 in
41.3 mm
|
||
| $2.50 - $8.70 | 590 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
| $1.90 - $5.60 | 297 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.90 - $6.10 | 4712 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
| $3.10 - $13.70 | 6416 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $3.40 - $14.70 | 1705 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.00 - $6.10 | 1137 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
| $3.40 - $14.70 | 4798 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $3.30 - $14.30 | 3000 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $3.40 - $14.70 | 2171 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm