Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.40 - $5.40 | 1134 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
$1.50 - $4.90 | 312 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.50 - $4.50 | 2484 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.70 - $2.80 | 800 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.60 - $4.90 | 1137 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
$1.60 - $5.60 | 1414 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.10 - $3.40 | 2520 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.90 - $2.90 | Request the lead time here |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.90 - $3.00 | 2235 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.10 - $3.60 | 2204 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
$0.90 - $2.50 | 950 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.30 - $4.50 | Request the lead time here |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.30 - $3.40 | 6061 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.70 - $2.10 | 1764 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.748 in
19 mm
|
||
$0.90 - $3.20 | 1486 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.748 in
19 mm
|
||
$0.90 - $2.70 | 2158 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.50 - $4.50 | 1596 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.300 in
33 mm
|
||
$0.70 - $3.80 | 2528 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.063 in
27 mm
|
||
$1.10 - $3.40 | 1308 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.70 - $2.50 | 424 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.063 in
27 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue