Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.1864 - $5.8487 | Request the lead time here |
M8
|
Low Density Polyethylene;Nylon
|
1.181 in
30.0 mm
|
||
$1.28 - $5.28 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
$1.68 - $4.68 | Request the lead time here |
M8
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$1.23 - $4.23 | 3998 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
$1.31 - $5.48 | Request the lead time here |
M10
|
|
1.732 in
44.0 mm
|
||
$0.9023 - $4.4784 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.6015 - $2.8742 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
$0.9191 - $4.4283 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$1.0026 - $5.4811 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.27 - $5.598 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$2.0554 - $7.2691 | Request the lead time here |
M8
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$0.7185 - $3.1249 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$2.5901 - $12.9174 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
499342 | $1.0862 - $5.1636 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
|
$1.3702 - $6.8346 | 250 In stock |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$2.6403 - $13.6025 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.9885 - $7.219 | Request the lead time here |
M6
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$2.0387 - $7.2524 | 1000 In stock |
M6
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$1.0527 - $4.9463 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$1.2198 - $5.9323 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue