Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.68 - $4.68 | Request the lead time here |
M8
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$2.00 - $7.00 | 3197 In stock |
3/8-16
|
Polyurethane;Low Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.30 - $5.70 | Request the lead time here |
1/4-20
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
$2.00 - $8.80 | 1774 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.80 - $7.90 | 3328 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.30 - $10.30 | 1785 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.60 - $7.20 | 309 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$1.50 - $5.10 | 1589 In stock |
3/8-16
|
Polyurethane;Low Carbon Steel
|
1.625 in
41.3 mm
|
||
$3.00 - $13.20 | 1453 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.00 - $8.80 | 1835 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$2.20 - $9.60 | 3140 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.70 - $11.90 | 4798 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.90 - $8.20 | 178 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.30 - $9.80 | 3281 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$2.00 - $8.70 | 6160 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.70 - $11.90 | 1930 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.00 - $8.80 | 1690 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.40 - $6.00 | 1894 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
$2.50 - $11.00 | 3079 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$1.70 - $7.50 | 6600 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue