Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.40 - $5.40 | 1134 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
$2.20 - $9.60 | 3140 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.30 - $10.30 | 1785 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.50 - $5.10 | 1589 In stock |
3/8-16
|
Polyurethane;Low Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.50 - $4.90 | 312 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.50 - $4.50 | 2484 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.70 - $2.80 | 800 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.00 - $8.70 | 6160 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.70 - $11.90 | 1930 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.60 - $4.90 | 1137 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
$2.70 - $11.90 | 4798 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.60 - $5.60 | 1414 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.10 - $3.40 | 2520 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.90 - $2.90 | Request the lead time here |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.30 - $5.70 | Request the lead time here |
1/4-20
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
$0.90 - $3.00 | 2235 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.00 - $8.80 | 1774 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.10 - $3.60 | 2204 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
$0.90 - $2.50 | 950 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.70 - $7.50 | 6600 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue