Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.30 - $4.60 2401 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.10 - $4.60 664 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
$1.40 - $5.00 10972 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
$1.80 - $5.90 3012 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$2.40 - $8.40 3197 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$2.40 - $8.40 590 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$1.80 - $6.10 1689 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.10 - $3.50 11276 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.30 - $4.10 1208 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$0.69 - $2.76 2496 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.063 in
$1.10 - $3.50 536 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.90 - $8.60 309 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$1.40 - $5.30 2888 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$2.40 - $6.40 624 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.80 - $5.40 3396 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$0.80 - $3.40 1928 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.30 - $4.10 2490 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.50 1760 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.30 - $9.80 178 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.60 - $9.70 1651 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Low Density Polyethelyne; Low Carbon Steel

AFA1010A

Price Range
$4.60 - $1.30

Stock Levels
2401 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1010A

Price Range
$4.60 - $1.10

Stock Levels
664 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1015A

Price Range
$5.00 - $1.40

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFE1010A

Price Range
$5.90 - $1.80

Stock Levels
3012 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1020B

Price Range
$8.40 - $2.40

Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1025A

Price Range
$8.40 - $2.40

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1010B

Price Range
$6.10 - $1.80

Stock Levels
1689 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG2010A

Price Range
$3.50 - $1.10

Stock Levels
11276 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2070A

Price Range
$4.10 - $1.30

Stock Levels
1208 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1045A

Price Range
$2.76 - $0.69

Stock Levels
2496 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFJ1070A

Price Range
$3.50 - $1.10

Stock Levels
536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30160A

Price Range
$8.60 - $1.90

Stock Levels
309 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Low Density Polyethelyne; Low Carbon Steel

AFA1020A

Price Range
$5.30 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1025A

Price Range
$6.40 - $2.40

Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1010A

Price Range
$5.40 - $1.80

Stock Levels
3396 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2020A

Price Range
$3.40 - $0.80

Stock Levels
1928 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG1040A

Price Range
$4.10 - $1.30

Stock Levels
2490 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 44.5 mm | 1.750 in ; Full Material - Nylon;Low Carbon Steel

AFJ1080A

Price Range
$3.50 - $1.10

Stock Levels
1760 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30180A

Price Range
$9.80 - $2.30

Stock Levels
178 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFE1015A

Price Range
$9.70 - $2.60

Stock Levels
1651 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural