Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.27 - $6.0492 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.9525 - $4.562 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.6517 - $2.9243 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
$0.9859 - $4.8126 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$1.1196 - $5.4142 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$2.0888 - $7.3025 | Request the lead time here |
M8
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$1.0527 - $4.9463 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.7352 - $3.1917 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
$1.0862 - $5.1636 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$1.2533 - $6.4503 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.3702 - $6.3667 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$2.2058 - $7.336 | Request the lead time here |
M10
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$1.1363 - $5.3307 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$2.0554 - $7.2691 | Request the lead time here |
M8
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$0.7185 - $3.1249 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$2.5901 - $12.9174 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
499342 | $1.0862 - $5.1636 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
|
$1.3702 - $6.8346 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$2.6403 - $13.6025 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.9885 - $7.219 | Request the lead time here |
M6
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue