Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.3702 - $6.3667 Request the lead time here
M8
LDPE;Carbon Steel
1.181 in
$2.2058 - $7.336 Request the lead time here
M10
Rubber;Steel
1.417 in
$1.1363 - $5.3307 Request the lead time here
M10
LDPE;Carbon Steel
0.984 in
$1.2198 - $5.9323 Request the lead time here
M8
LDPE;Carbon Steel
1.181 in
$0.9525 - $4.562 Request the lead time here
M10
Nylon;Steel
0.669 in
$0.6517 - $2.9243 Request the lead time here
M6
Nylon;Steel
0.787 in
$0.9859 - $4.8126 Request the lead time here
M8
LDPE;Carbon Steel
0.984 in
$1.1196 - $5.4142 Request the lead time here
M10
Nylon;Steel
1.063 in
$2.90 - $12.80 492 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
$1.90 - $8.60 1089 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
$2.90 - $12.80 248 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.60 2045 In stock
5/16-18
Nylon;Low Carbon Steel
1.125 in
$2.00 - $8.90 3500 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
$2.40 - $10.60 1774 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.500 in
$1.80 - $7.40 5735 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$2.40 - $8.40 3197 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$2.40 - $6.40 624 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.80 - $5.40 1297 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.80 - $5.90 373 In stock
5/16-18
Nylon;Low Carbon Steel
1.125 in
$2.40 - $10.20 2569 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
  • of 8
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499364

Price Range
$6.3667 - $1.3702

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.772 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499443

Price Range
$7.336 - $2.2058

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    1.496 in
  • Thread Length
    0.709 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499348

Price Range
$5.3307 - $1.1363

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499362

Price Range
$5.9323 - $1.2198

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    0.984 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499328

Price Range
$4.562 - $0.9525

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - Nylon

499337

Price Range
$2.9243 - $0.6517

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499345

Price Range
$4.8126 - $0.9859

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499353

Price Range
$5.4142 - $1.1196

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38160A

Price Range
$12.80 - $2.90

Stock Levels
492 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25130A

Price Range
$8.60 - $1.90

Stock Levels
1089 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48220A

Price Range
$12.80 - $2.90

Stock Levels
248 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1020A

Price Range
$4.60 - $1.30

Stock Levels
2045 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38120A

Price Range
$8.90 - $2.00

Stock Levels
3500 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38180A

Price Range
$10.60 - $2.40

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1035A

Price Range
$7.40 - $1.80

Stock Levels
5735 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1020B

Price Range
$8.40 - $2.40

Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1025A

Price Range
$6.40 - $2.40

Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1020A

Price Range
$5.40 - $1.80

Stock Levels
1297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1025A

Price Range
$5.90 - $1.80

Stock Levels
373 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38130A

Price Range
$10.20 - $2.40

Stock Levels
2569 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black