Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$2.60 - $9.70 | 1651 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.10 - $3.50 | Request the lead time here |
1/4" x 20
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.90 - $6.70 | 5624 In stock |
1/4" x 20
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.10 - $3.80 | 10742 In stock |
1/4" x 20
|
Nylon;Low Carbon Steel
|
0.866 in
22 mm
|
||
$0.80 - $3.00 | 1920 In stock |
1/4" x 20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.10 - $3.50 | 1774 In stock |
1/4" x 20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.10 - $3.20 | Request the lead time here |
1/4" x 20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.80 - $5.90 | 373 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
$2.50 - $11.00 | 1547 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.60 - $5.20 | 1758 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.10 - $3.40 | 4712 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.40 - $10.20 | 2569 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.90 - $8.20 | 2200 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
$2.00 - $8.90 | 3500 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$2.60 - $11.50 | 40 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.90 - $8.60 | 309 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.40 - $10.60 | 1774 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$2.20 - $9.50 | 3328 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$3.00 - $13.20 | 6416 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.80 - $7.40 | 5735 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.300 in
33 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue