Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$2.90 - $12.80 911 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.60 - $5.90 1350 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.30 - $3.80 5180 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.90 - $12.80 492 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
$3.10 - $13.80 3000 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$2.90 - $12.80 2735 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$2.90 - $12.80 248 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.60 2045 In stock
5/16-18
Nylon;Low Carbon Steel
1.125 in
$2.40 - $10.30 1726 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.60 - $15.80 18 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.80 - $5.20 1013 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
$2.80 - $12.10 2089 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $5.20 2063 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.125 in
$2.20 - $9.50 Request the lead time here
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$3.20 - $14.30 1709 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.60 - $4.10 2080 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
$3.20 - $14.30 2171 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.70 - $7.20 1894 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
$3.00 - $13.20 3079 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.40 - $10.60 600 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48490A

Price Range
$12.80 - $2.90

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1030A

Price Range
$5.90 - $1.60

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2060A

Price Range
$3.80 - $1.30

Stock Levels
5180 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.625 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38160A

Price Range
$12.80 - $2.90

Stock Levels
492 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38280A

Price Range
$13.80 - $3.10

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38260A

Price Range
$12.80 - $2.90

Stock Levels
2735 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48220A

Price Range
$12.80 - $2.90

Stock Levels
248 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1020A

Price Range
$4.60 - $1.30

Stock Levels
2045 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48460A

Price Range
$10.30 - $2.40

Stock Levels
1726 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48550A

Price Range
$15.80 - $3.60

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2035A

Price Range
$5.20 - $1.80

Stock Levels
1013 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48200A

Price Range
$12.10 - $2.80

Stock Levels
2089 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1015A

Price Range
$5.20 - $1.30

Stock Levels
2063 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48420A

Price Range
$9.50 - $2.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48540A

Price Range
$14.30 - $3.20

Stock Levels
1709 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2030A

Price Range
$4.10 - $1.60

Stock Levels
2080 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.690 in
  • Thread Length
    1.625 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48240A

Price Range
$14.30 - $3.20

Stock Levels
2171 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25110A

Price Range
$7.20 - $1.70

Stock Levels
1894 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30220A

Price Range
$13.20 - $3.00

Stock Levels
3079 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38240A

Price Range
$10.60 - $2.40

Stock Levels
600 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black