Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $3.10 - $10.60 | 1700 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
| $3.40 - $12.60 | 940 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
| $18.50 - $34.80 | 25 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
| $20.00 - $37.70 | Request the lead time here |
Plastic Swivel
|
5/8-11
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $20.50 - $38.50 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
| $14.70 - $27.50 | 350 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $13.70 - $25.80 | 271 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
| $19.70 - $37.10 | 176 In stock |
Plastic Swivel
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
| $2.50 - $8.70 | 2945 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $2.60 - $9.80 | 4516 In stock |
Plastic Swivel
|
1/4-20
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
| $3.70 - $13.20 | 350 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
| $14.30 - $26.70 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
| $15.40 - $29.00 | Request the lead time here |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $22.40 - $41.90 | 2 In stock |
Plastic Swivel
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
| $2.60 - $9.50 | 3985 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $2.60 - $10.10 | 763 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
| $2.00 - $7.50 | 2389 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| 4942 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
|||
| $3.00 - $12.40 | 4208 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
| $2.60 - $9.50 | 4696 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue