Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
$1.70 - $4.40 | 3600 In stock |
Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.87 in
47.5 mm
|
||
$1.80 - $4.50 | 4544 In stock |
Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
1.26 in
32.0 mm
|
||
$3.50 - $9.10 | 1400 In stock |
Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.87 in
47.5 mm
|
||
$1.50 - $4.00 | 978 In stock |
Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$1.00 - $2.60 | 64 In stock |
Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
1.496 in
38.0 mm
|
||
$1.50 - $4.00 | 719 In stock |
Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$0.74 - $3.24 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.89 in
48.0 mm
|
||
$0.77 - $2.84 | Request the lead time here |
Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$1.04 - $4.37 | Request the lead time here |
Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$1.71 - $4.71 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
0.984 in
25.0 mm
|
||
$2.78 - $6.06 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
$1.02 - $4.35 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.339 in
34.0 mm
|
||
$1.38 - $5.73 | Request the lead time here |
Rigid
|
M8
|
Threaded Stud
|
Polyethylene
|
1.26 in
32.0 mm
|
||
$0.69 - $2.76 | Request the lead time here |
Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$1.71 - $4.71 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
$2.16 - $5.15 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue