Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$13.10 - $24.50 418 In stock
Plain
3/8-16
Threaded Stud
1.970 in
$30.80 - $57.60 76 In stock
Swivel
5/8-11
Threaded Stud
3.940 in
$2.00 - $7.40 4165 In stock
Swivel
5/16-18
Threaded Stud
1.260 in
$2.50 - $9.40 1164 In stock
Swivel
3/8-16
Threaded Stud
1.496 in
$2.20 - $8.10 963 In stock
Swivel
5/16-18
Threaded Stud
1.496 in
$3.10 - $10.70 450 In stock
Swivel
3/8-16
Threaded Stud
1.850 in
$2.20 - $7.60 4696 In stock
Swivel
3/8-16
Threaded Stud
1.496 in
$11.40 - $21.50 Request the lead time here
Swivel
3/8-16
Threaded Stud
1.970 in
$23.30 - $43.60 28 In stock
Swivel
1/2-13
Threaded Stud
3.940 in
$15.40 - $28.70 500 In stock
Plain
1/2-13
Threaded Stud
2.360 in
$2.30 - $8.90 2700 In stock
Swivel
5/16-18
Threaded Stud
1.496 in
$2.50 - $9.90 281 In stock
Swivel
3/8-16
Threaded Stud
1.850 in
$11.90 - $22.20 350 In stock
Swivel
5/16-18
Threaded Stud
2.360 in
$11.00 - $20.80 271 In stock
Swivel
5/16-18
Threaded Stud
1.970 in
$15.90 - $29.80 176 In stock
Swivel
1/2-13
Threaded Stud
3.150 in
$12.40 - $23.30 164 In stock
Swivel
5/16-18
Threaded Stud
2.360 in
$17.90 - $33.80 2 In stock
Swivel
1/2-13
Threaded Stud
3.150 in
$14.90 - $28.00 25 In stock
Swivel
3/8-16
Threaded Stud
3.150 in
$16.10 - $30.30 Request the lead time here
Swivel
5/8-11
Threaded Stud
2.360 in
$2.20 - $7.90 4516 In stock
Swivel
1/4-20
Threaded Stud
1.260 in
  • of 2
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2200A

Price Range
$24.50 - $13.10

Stock Levels
418 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 152.4 mm | 6.000 in ;

AFM4500A

Price Range
$57.60 - $30.80

Stock Levels
76 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32170A

Price Range
$7.40 - $2.00

Stock Levels
4165 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT38250A

Price Range
$9.40 - $2.50

Stock Levels
1164 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38220A

Price Range
$8.10 - $2.20

Stock Levels
963 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47300A

Price Range
$10.70 - $3.10

Stock Levels
450 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38240A

Price Range
$7.60 - $2.20

Stock Levels
4696 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$21.50 - $11.40

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 127 mm | 5.000 in ;

AFM3700B

Price Range
$43.60 - $23.30

Stock Levels
28 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 127 mm | 5.000 in ;

AFM3500A

Price Range
$28.70 - $15.40

Stock Levels
500 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT38230A

Price Range
$8.90 - $2.30

Stock Levels
2700 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT47310A

Price Range
$9.90 - $2.50

Stock Levels
281 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1300B

Price Range
$22.20 - $11.90

Stock Levels
350 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1200A

Price Range
$20.80 - $11.00

Stock Levels
271 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM3200A

Price Range
$29.80 - $15.90

Stock Levels
176 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 88.9 mm | 3.500 in ;

AFM1600B

Price Range
$23.30 - $12.40

Stock Levels
164 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 127 mm | 5.000 in ;

AFM3600B

Price Range
$33.80 - $17.90

Stock Levels
2 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2150A

Price Range
$28.00 - $14.90

Stock Levels
25 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM4150B

Price Range
$30.30 - $16.10

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32160A

Price Range
$7.90 - $2.20

Stock Levels
4516 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20