Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
$11.90 - $22.20 | 350 In stock |
Swivel
|
5/16-18
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
$15.90 - $29.80 | 176 In stock |
Swivel
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
$1.60 - $5.80 | Request the lead time here |
Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
$14.90 - $28.00 | 25 In stock |
Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
$16.10 - $30.30 | Request the lead time here |
Swivel
|
5/8-11
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
$2.20 - $7.90 | 4516 In stock |
Swivel
|
1/4-20
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
$2.20 - $7.60 | 4696 In stock |
Swivel
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
$11.00 - $20.80 | 271 In stock |
Swivel
|
5/16-18
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
$2.30 - $9.90 | 4208 In stock |
Swivel
|
5/16-18
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
$13.80 - $25.90 | 642 In stock |
Swivel
|
3/8-16
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
$1.80 - $7.00 | 6451 In stock |
Swivel
|
1/4-20
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
$11.40 - $21.50 | Request the lead time here |
Swivel
|
3/8-16
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
$23.30 - $43.60 | 28 In stock |
Swivel
|
1/2-13
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
||
$15.40 - $28.70 | 500 In stock |
Plain
|
1/2-13
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
$2.30 - $9.40 | 92 In stock |
Swivel
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
$2.00 - $7.00 | 445 In stock |
Swivel
|
5/16-18
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
$2.50 - $8.50 | 1702 In stock |
Swivel
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
$2.70 - $10.10 | 1040 In stock |
Swivel
|
5/16-18
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
$17.90 - $33.80 | 2 In stock |
Swivel
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
$16.60 - $31.00 | Request the lead time here |
Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue