Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$18.50 - $34.80 25 In stock
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
$2.60 - $9.50 4696 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.496 in
$2.30 - $8.70 6451 In stock
Plastic Swivel
1/4-20
Threaded Stud
0.984 in
$19.10 - $35.60 64 In stock
Plain
1/2-13
Threaded Stud
2.360 in
$2.50 - $8.70 2945 In stock
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
$22.40 - $41.90 2 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$2.60 - $9.50 3985 In stock
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$2.60 - $10.10 763 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.496 in
$2.00 - $7.10 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$14.30 - $26.70 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.970 in
$3.10 - $10.60 1700 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$3.40 - $12.60 940 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$3.00 - $11.00 295 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.496 in
$3.10 - $12.40 281 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$17.10 - $32.10 642 In stock
Plastic Swivel
3/8-16
Threaded Stud
2.360 in
$2.60 - $9.80 1420 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
$0.77 - $2.84 Request the lead time here
Plastic Rigid
M6
Threaded Stud
Polyethylene
0.787 in
$1.28 - $5.46 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.496 in
$1.02 - $4.35 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.339 in
$2.78 - $6.06 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.496 in
  • of 7
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2150A

Price Range
$34.80 - $18.50

Stock Levels
25 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38240A

Price Range
$9.50 - $2.60

Stock Levels
4696 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25100A

Price Range
$8.70 - $2.30

Stock Levels
6451 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 127 mm | 5.000 in ;

AFM3500A

Price Range
$35.60 - $19.10

Stock Levels
64 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25120A

Price Range
$8.70 - $2.50

Stock Levels
2945 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 127 mm | 5.000 in ;

AFM3600B

Price Range
$41.90 - $22.40

Stock Levels
2 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT25140A

Price Range
$9.50 - $2.60

Stock Levels
3985 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38220A

Price Range
$10.10 - $2.60

Stock Levels
763 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 12.7 mm | 0.500 in ;

AFT25130A

Price Range
$7.10 - $2.00

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$26.70 - $14.30

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT32200A

Price Range
$10.60 - $3.10

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47280A

Price Range
$12.60 - $3.40

Stock Levels
940 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT38230A

Price Range
$11.00 - $3.00

Stock Levels
295 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT47310A

Price Range
$12.40 - $3.10

Stock Levels
281 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2250B

Price Range
$32.10 - $17.10

Stock Levels
642 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT32180A

Price Range
$9.80 - $2.60

Stock Levels
1420 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
20.0 mm Socket Mount Leveling Feet M6

498652

Price Range
$2.84 - $0.77

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Stud Length
    0.984 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyethylene
38.0 mm Socket Mount Leveling Feet M8

465526

Price Range
$5.46 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    3.937 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
34.0 mm Socket Mount Leveling Feet M8

497506

Price Range
$4.35 - $1.02

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.339 in
  • Stud Length
    1.496 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
38.0 mm Socket Mount Leveling Feet M8

462315

Price Range
$6.06 - $2.78

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    2.362 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene