Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $1.20 - $4.82 | Request the lead time here |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $0.87 - $3.80 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.71 - $7.25 | 1217 In stock |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $0.69 - $3.09 | Request the lead time here |
Plastic Swivel
|
M6
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.20 - $4.82 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.04 - $4.47 | 100 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.20 - $4.65 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.20 - $5.00 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.38 - $5.34 | Request the lead time here |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.04 - $4.31 | 2453 In stock |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $2.07 - $2.07 | 153 In stock |
Plastic Swivel
|
M6
|
Threaded Stud
|
Polypropylene;Steel
|
1.28 in
32.5 mm
|
||
| $1.04 - $4.47 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.20 - $5.16 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $0.69 - $3.27 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.04 - $4.31 | 50 In stock |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.04 - $4.47 | Request the lead time here |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.05 - $5.51 | 16705 In stock |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $0.87 - $3.60 | 406 In stock |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.89 - $7.56 | 3278 In stock |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $0.87 - $3.60 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.181 in
30.0 mm