Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$1.04 - $3.96 Request the lead time here
Plastic Swivel
M10
Threaded Stud
1.89 in
$1.04 - $4.14 503 In stock
Plastic Swivel
M10
Threaded Stud
1.181 in
$1.20 - $4.65 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.89 in
$1.71 - $6.72 Request the lead time here
Plastic Swivel
M10
Threaded Stud
1.496 in
466169 $1.04 - $4.14 Request the lead time here
Plastic Swivel
M8
Threaded Stud
0.984 in
$1.38 - $5.85 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.89 in
$1.20 - $4.82 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.496 in
$2.07 - $2.07 Request the lead time here
Plastic Swivel
M8
Threaded Stud
Polypropylene;Steel
1.496 in
$10.32 - $10.32 Request the lead time here
Plastic Swivel
M10
Threaded Stud
Polypropylene;Steel
0.984 in
$3.09 - $3.09 Request the lead time here
Plastic Swivel
M10
Threaded Stud
Polypropylene;Steel
1.26 in
2700 In stock
M10
Polypropylene;Steel
1.87 in
$5.85 - $5.85 1400 In stock
M10
Polypropylene;Steel
1.87 in
$2.60 - $2.60 1399 In stock
Plastic Swivel
M10
Threaded Stud
Polypropylene;Steel
1.87 in
$2.91 - $2.91 1468 In stock
Plastic Swivel
M10
Threaded Stud
Polypropylene;Steel
0.984 in
$2.60 - $2.60 778 In stock
M8
Polypropylene;Steel
0.984 in
$1.89 - $1.89 Request the lead time here
Plastic Swivel
M8
Threaded Stud
Polypropylene;Steel
1.87 in
$3.27 - $3.27 Request the lead time here
Plastic Swivel
M10
Threaded Stud
Polypropylene;Steel
1.26 in
$2.40 - $2.40 5056 In stock
Plastic Swivel
M8
Threaded Stud
Polypropylene;Steel
1.87 in
$2.99 - $2.99 778 In stock
Plastic Swivel
M8
Threaded Stud
Polypropylene;Steel
1.26 in
$2.91 - $2.91 4344 In stock
M8
Polypropylene;Steel
1.26 in
  • of 7
48.0 mm Stud Mount Leveling Feet M10 25.0 mm

466202

Price Range
$3.96 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
30.0 mm Stud Mount Leveling Feet M10 40.0 mm

466178

Price Range
$4.14 - $1.04

Stock Levels
503 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
48.0 mm Stud Mount Leveling Feet M8 55.0 mm

466199

Price Range
$4.65 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
38.0 mm Stud Mount Leveling Feet M10 100.0 mm

466191

Price Range
$6.72 - $1.71

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
25.0 mm Stud Mount Leveling Feet M8 55.0 mm

466169

Price Range
$4.14 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
48.0 mm Stud Mount Leveling Feet M8 100.0 mm

466201

Price Range
$5.85 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
38.0 mm Stud Mount Leveling Feet M8 70.0 mm

466185

Price Range
$4.82 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
38.0 mm Adjustable Tilt Glide M8 12.0 mm

110730

Price Range
$2.07 - $2.07

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
25.0 mm Adjustable Tilt Glide M10 50.0 mm

110744

Price Range
$10.32 - $10.32

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
32.0 mm Adjustable Tilt Glide M10 15.0 mm

110737

Price Range
$3.09 - $3.09

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.26 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
47.5 mm Adjustable Tilt Glide M10 38.0 mm

110743


Stock Levels
2700 In stock
Attributes
  • Base Diameter
    1.87 in
  • Stud Length
    1.496 in
  • Full Material
    Polypropylene;Steel
  • Material
    PP
  • Thread Size
    M10
50.0 mm Adjustable Tilt Glide M10 47.5 mm

110747

Price Range
$5.85 - $5.85

Stock Levels
1400 In stock
Attributes
  • Base Diameter
    1.87 in
  • Stud Length
    1.969 in
  • Full Material
    Polypropylene;Steel
  • Material
    PP
  • Thread Size
    M10
47.5 mm Adjustable Tilt Glide M10 15.0 mm

110739

Price Range
$2.60 - $2.60

Stock Levels
1399 In stock
Attributes
  • Base Diameter
    1.87 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
25.0 mm Adjustable Tilt Glide M10 38.0 mm

110740

Price Range
$2.91 - $2.91

Stock Levels
1468 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
25.0 mm Adjustable Tilt Glide M8 25.0 mm

110732

Price Range
$2.60 - $2.60

Stock Levels
778 In stock
Attributes
  • Base Diameter
    0.984 in
  • Stud Length
    0.984 in
  • Full Material
    Polypropylene;Steel
  • Material
    PP
  • Thread Size
    M8
47.5 mm Adjustable Tilt Glide M8 25.0 mm

110735

Price Range
$1.89 - $1.89

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.87 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
32.0 mm Adjustable Tilt Glide M10 38.0 mm

110741

Price Range
$3.27 - $3.27

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.26 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
47.5 mm Adjustable Tilt Glide M8 12.0 mm

110731

Price Range
$2.40 - $2.40

Stock Levels
5056 In stock
Attributes
  • Base Diameter
    1.87 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
32.0 mm Adjustable Tilt Glide M8 25.0 mm

110733

Price Range
$2.99 - $2.99

Stock Levels
778 In stock
Attributes
  • Base Diameter
    1.26 in
  • Base Type
    Plastic Swivel
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
  • Mount Type
    Threaded Stud
32.0 mm Adjustable Tilt Glide M8 12.0 mm

110729

Price Range
$2.91 - $2.91

Stock Levels
4344 In stock
Attributes
  • Base Diameter
    1.26 in
  • Stud Length
    0.472 in
  • Full Material
    Polypropylene;Steel
  • Material
    PP
  • Thread Size
    M8